176 - 200 of 345 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Part Number

Model Code Description

Flow

Operating Pressure [Max]

Filter Rating

Bypass Valve

Seal Material

Core Products

N/A RFDW/HC110VAC100B1.0/12V N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 100 µm N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A RFDP/HC240DAD10A1.0/3 N/A 63 gpm240 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD ON 240VAD10B1.0/3 N/A 63 gpm240 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFDBN/HC110VAC3B1.0/12V N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 3 µm N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A RFDW/HC110VAC25B1.0/12V N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 25 µm N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A RFD ON 110DAC3D1.0/12V-L110 N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 3 µm N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A RFD ON 240VAD3B1.0/3V N/A 63 gpm240 L/min N/A 25 bar360 psi N/A 3 µm N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A RFDP/HC110DAC10D1.0/12V-L110 N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A RFDW/HC240DAD100C1.0/3 N/A 63 gpm240 L/min N/A 25 bar360 psi N/A 100 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD ON 1300DAP10D1.1/B6L110 N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A RFD ON 240DAD3D1.0/3L24 N/A 63 gpm240 L/min N/A 25 bar360 psi N/A 3 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD ON 660DAN5D1.1/L110 N/A 174 gpm660 L/min N/A 25 bar360 psi N/A 5 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD ON 240DAD10D1.0/12L110 N/A 63 gpm240 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD ON 110VAC20E1.0/3 N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 20 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD ON 240DAD10D1.0/12L24 N/A 63 gpm240 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD ON 110VAC20B1.0/12 N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 20 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD ON 1300VAP10E1.1 N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFDW/HC660DAN25A1.1/B1 N/A 174 gpm660 L/min N/A 25 bar360 psi N/A 25 µm N/A B1 N/A Nitrile Rubber (NBR)
N/A RFDW/HC110VAC74B1.1/3B6 N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 74 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A RFD ON 240DAD5D1.1/12L110 N/A 63 gpm240 L/min N/A 25 bar360 psi N/A 5 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFDBN/HC660DAN10A1.1/16V-SO103H N/A 174 gpm660 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A RFDW/HC240VAD200B1.0/3V N/A 63 gpm240 L/min N/A 25 bar360 psi N/A 200 µm N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A RFD ON 110DAC10D1.0/12L110 N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD ON 330VAL5LE1.0 N/A 87 gpm330 L/min N/A 25 bar360 psi N/A 5 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD ON 950VAO3B1.1/V N/A 251 gpm950 L/min N/A 25 bar360 psi N/A 3 µm N/A B3 N/A Fluorocarbon elastomer (FKM)
176 - 200 of 345 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »