|
1271495
|
N/A
FLND 160 DDEXXA1.2/-B7
|
N/A
42 gpm160 L/min
|
N/A
25 bar360 psi
|
N/A
|
|
|
1271952
|
N/A
FLND600DDFXXLE1.2/-30C-A2.2-B3.5
|
N/A
158 gpm600 L/min
|
N/A
25 bar360 psi
|
N/A
|
|
|
1273765
|
N/A
FLNDBN/HC250DDE10D1.2/12V-L24
|
N/A
66 gpm250 L/min
|
N/A
25 bar360 psi
|
N/A
10 µm
|
|
|
1273865
|
N/A
FLNDBN/HC160DDE3D1.2/-V-L24-A2-12
|
N/A
42 gpm160 L/min
|
N/A
25 bar360 psi
|
N/A
3 µm
|
|
|
1275924
|
N/A
FLND400DDFXXA1.2/12V
|
N/A
105 gpm400 L/min
|
N/A
25 bar360 psi
|
N/A
|
|
|
1279780
|
N/A
FLNDBN/HC160DDE10LE1.2
|
N/A
42 gpm160 L/min
|
N/A
25 bar360 psi
|
N/A
10 µm
|
|
|
1288069
|
N/A
FLND BN/HC 40FDB10A1.1
|
N/A
11 gpm40 L/min
|
N/A
25 bar360 psi
|
N/A
10 µm
|
|
|
1290258
|
N/A
FLND ON 60FDB20LZ1.1/-DB
|
N/A
16 gpm60 L/min
|
N/A
25 bar360 psi
|
N/A
20 µm
|
|
|
1291211
|
N/A
FLNDBN/HC400DDK10D1.2/B7-L110
|
N/A
105 gpm400 L/min
|
N/A
25 bar360 psi
|
N/A
10 µm
|
|
|
1292141
|
N/A
FLND40FDBXXA1.1/-V-B7
|
N/A
11 gpm40 L/min
|
N/A
25 bar360 psi
|
N/A
|
|
|
1292530
|
N/A
FLNDW/HC160DDF25D1.2/LED-A1.5B3.5
|
N/A
42 gpm160 L/min
|
N/A
25 bar360 psi
|
N/A
25 µm
|
|
|
1293630
|
N/A
FLND250DDEXXA1.2/0V
|
N/A
66 gpm250 L/min
|
N/A
25 bar360 psi
|
N/A
|
|
|
1295448
|
N/A
FLND250DDFXXA1.2 /-V-B3.5
|
N/A
66 gpm250 L/min
|
N/A
25 bar360 psi
|
N/A
|
|
|
1299746
|
N/A
FLND ON 60FDC20B1.1
|
N/A
16 gpm60 L/min
|
N/A
25 bar360 psi
|
N/A
20 µm
|
|
|
1300088
|
N/A
FLND W/HC 160 DDF 50 D 1.2 /-L24
|
N/A
42 gpm160 L/min
|
N/A
25 bar360 psi
|
N/A
50 µm
|
|
|
1304445
|
N/A
FLNDW/HC160DDF25D1.2/-CRUUS-L24
|
N/A
42 gpm160 L/min
|
N/A
25 bar360 psi
|
N/A
25 µm
|
|
|
1306226
|
N/A
FLNDW/HC160DDF25D1.2/-V-LED-A2-B3
|
N/A
42 gpm160 L/min
|
N/A
25 bar360 psi
|
N/A
25 µm
|
|
|
1306387
|
N/A
FLNDBH/HC60FDD10A1.1/SO184
|
N/A
16 gpm60 L/min
|
N/A
25 bar360 psi
|
N/A
10 µm
|
|
|
1309755
|
N/A
FLND ON 60FDD20LZ1.1/E-DB
|
N/A
16 gpm60 L/min
|
N/A
25 bar360 psi
|
N/A
20 µm
|
|
|
1313468
|
N/A
FLNDBN/HC63FDC10D1.1/V-L24A2B7
|
N/A
17 gpm63 L/min
|
N/A
25 bar360 psi
|
N/A
10 µm
|
|
|
1321337
|
N/A
FLNDBN/HC40FDB25B1.1/B3.5
|
N/A
11 gpm40 L/min
|
N/A
25 bar360 psi
|
N/A
25 µm
|
|
|
1321564
|
N/A
FLNDBN/HC63FDD10LZ1.1/-BO
|
N/A
17 gpm63 L/min
|
N/A
25 bar360 psi
|
N/A
10 µm
|
|
|
1323331
|
N/A
FLND ON 110FDB5C1.1/-B3.5
|
N/A
29 gpm110 L/min
|
N/A
25 bar360 psi
|
N/A
5 µm
|
|
|
1324788
|
N/A
FLND BN/HC 40FDB10B1.1
|
N/A
11 gpm40 L/min
|
N/A
25 bar360 psi
|
N/A
10 µm
|
|
|
1324837
|
N/A
FLNDBN/HC100FDB10A1.1/0V-B7
|
N/A
26 gpm100 L/min
|
N/A
25 bar360 psi
|
N/A
10 µm
|
|