226 - 250 of 257 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Part Number

Model Code Description

Flow

Operating Pressure [Max]

Filter Rating

Core Products

N/A FLNDBN/HC160DDF25A1.2/12V-QPD-B3.5 N/A 42 gpm160 L/min N/A 25 bar360 psi N/A 25 µm
N/A FLNDW/HC160DDE100B1.2/12V-QPD-B3.5 N/A 42 gpm160 L/min N/A 25 bar360 psi N/A 100 µm
N/A FLNDBN/HC160DDF25A1.2/0V-QPD-B3.5 N/A 42 gpm160 L/min N/A 25 bar360 psi N/A 25 µm
N/A FLNDBN/HC250DDF10B1.2/12V-QPD-B3.5 N/A 66 gpm250 L/min N/A 25 bar360 psi N/A 10 µm
N/A FLNDBN/HC250DDF25C1.2/12V-A1-QPD-B3.5 N/A 66 gpm250 L/min N/A 25 bar360 psi N/A 25 µm
N/A FLNDBN/HC250DDK10B1.2/V-A1-QPD-CRN-FS N/A 66 gpm250 L/min N/A 25 bar360 psi N/A 10 µm
N/A FLNDBN/HC250DDF10C1.2/12V-QPD-B3.5 N/A 66 gpm250 L/min N/A 25 bar360 psi N/A 10 µm
N/A FLNDW/HC250DDE100D1.2/0-QPD-B3.5-L110 N/A 66 gpm250 L/min N/A 25 bar360 psi N/A 100 µm
N/A FLND250DDFXXA1.2/12V-B7 N/A 66 gpm250 L/min N/A 25 bar360 psi N/A
N/A FLNDBN/HC400DDF10D1.2/12V-B7-L110 N/A 105 gpm400 L/min N/A 25 bar360 psi N/A 10 µm
N/A FLNDBN/HC160DDF10D1.2/12V-B7L24 N/A 42 gpm160 L/min N/A 25 bar360 psi N/A 10 µm
N/A FLNDBN/HC160DDF10A1.2/12V-B3.5 N/A 42 gpm160 L/min N/A 25 bar360 psi N/A 10 µm
N/A FLNDBN/HC400DDF10A1.2/12V-B7 N/A 105 gpm400 L/min N/A 25 bar360 psi N/A 10 µm
N/A FLNDBN/HC40FDC25A1.1/-V-B7 N/A 87 gpm330 L/min N/A 40 bar580 psi N/A
N/A FLNDBN/HC160DDE10A1.2/0V-QPD-B3.5 N/A 42 gpm160 L/min N/A 25 bar360 psi N/A 10 µm
N/A FLNDBN/HC160DDF10B1.3/12V-QPD-B3.5 N/A 42 gpm160 L/min N/A 25 bar360 psi N/A 10 µm
N/A FLNDBN/HC160DDF10BM1.3/12VB3.5-QPD N/A 42 gpm160 L/min N/A 25 bar360 psi N/A 10 µm
N/A FLNDW/ HC160DDE200B1.2/12V-QPD-B3.5 N/A 42 gpm160 L/min N/A 25 bar360 psi N/A 200 µm
N/A FLNDW/HC160DDF200B1.3/12V-QPD-B3.5 N/A 42 gpm160 L/min N/A 25 bar360 psi N/A 200 µm
N/A FLNDW/HC160DDF25B1.2/12V-QPD-B3.5 N/A 42 gpm160 L/min N/A 25 bar360 psi N/A 25 µm
N/A FLNDBH/HC250DDF10D1.2/12V-QPD-L24 N/A 66 gpm250 L/min N/A 25 bar360 psi N/A 10 µm
N/A FLNDBH/HC250DDF3D1.3/12V-QPD-L24 N/A 66 gpm250 L/min N/A 25 bar360 psi N/A 3 µm
N/A FLNDBN/HC250DDE10B1.2/12V-B3.5-QPD N/A 66 gpm250 L/min N/A 25 bar360 psi N/A 10 µm
N/A FLNDBN/HC250DDE3D1.2/12V-QPD-B3.5-L24 N/A 66 gpm250 L/min N/A 25 bar360 psi N/A 3 µm
N/A FLNDBN/HC250DDF6A1.3/12V-B3.5 N/A 66 gpm250 L/min N/A 25 bar360 psi N/A 6 µm
226 - 250 of 257 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »