1 - 25 of 205 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code Description

Flow

Operating Pressure [Max]

Filter Rating

Core Products

2058201 N/A NFH ON 1300EP3D1.1/16L24 N/A 343 gpm1300 L/min N/A 34.5 bar500 psi N/A 3 µm
2058263 N/A NFH ON 1300EP10A1.1/16 N/A 343 gpm1300 L/min N/A 34.5 bar500 psi N/A 10 µm
2061438 N/A NFH ON 2600EP5D1.1/16KB-L24 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 5 µm
2061662 N/A NFH ON 2600EP5D1.1/16V-L110 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 5 µm
2061663 N/A NFH ON 2600EP5BM1.1/16V N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 5 µm
2062054 N/A NFHAM1300EP40C1.1/16 N/A 343 gpm1300 L/min N/A 34.5 bar500 psi N/A 40 µm
2062055 N/A NFH ON 1300EP5C1.1/16 N/A 343 gpm1300 L/min N/A 34.5 bar500 psi N/A 5 µm
2062912 N/A NFH ON 2600EP3BM1.1/16 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 3 µm
2063143 N/A NFH ON 2600EP5B1.1/16V-B6 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 5 µm
2063315 N/A NFH ON 2600EP3D1.1/16L24 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 3 µm
2063403 N/A NFH ON 2600EP10BM1.1/16 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 10 µm
2063739 N/A NFH ON 2600EP10C1.1/16SO105 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 10 µm
2064222 N/A NFHW/HC1300EP100C1.1/16 N/A 343 gpm1300 L/min N/A 34.5 bar500 psi N/A 100 µm
2064456 N/A NFH ON 2600EP10D1.1/16L24 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 10 µm
2064636 N/A NFH ON 1300EP10D1.1/16L110 N/A 343 gpm1300 L/min N/A 34.5 bar500 psi N/A 10 µm
2064717 N/A NFH ON 1300EP3C1.1/16 N/A 343 gpm1300 L/min N/A 34.5 bar500 psi N/A 3 µm
2064725 N/A NFH ON 5200EP3D1.1/16D-L110 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 3 µm
2064967 N/A NFHW/HC1300EP25BM1.1/16 N/A 343 gpm1300 L/min N/A 34.5 bar500 psi N/A 25 µm
2064983 N/A NFH ON 2600EP5A1.1/16 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 5 µm
2065316 N/A NFHW/HC2600EP25D1.1/16L110 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 25 µm
2065379 N/A NFH ON 1300EP5BM1.1/16 N/A 343 gpm1300 L/min N/A 34.5 bar500 psi N/A 5 µm
2065467 N/A NFH ON 2600EP5C1.1/16B6 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 5 µm
2065649 N/A NFH ON 2600EP5BM1.1/16B6 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 5 µm
2065696 N/A NFHP/HC2600EP10C1.1/16 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 10 µm
2065921 N/A NFH ON 2600EP20C1.1/16 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 20 µm
1 - 25 of 205 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »