76 - 100 of 205 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Part Number

Model Code Description

Flow

Operating Pressure [Max]

Filter Rating

Core Products

N/A NFH ON 1300EP10BM1.1/16 N/A 343 gpm1300 L/min N/A 34.5 bar500 psi N/A 10 µm
N/A NFH ON 2600EP10B1.1/16 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 10 µm
N/A NFHP/HC2600EP20BM1.1/16 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 20 µm
N/A NFH ON 1300EP10D1.1/16-L24 N/A 343 gpm1300 L/min N/A 34.5 bar500 psi N/A 10 µm
N/A NFH ON 5200EP10A1.1/16A N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 10 µm
N/A NFH ON 2600EP20D1.1/16L24 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 20 µm
N/A NFHW/HC1300EP25B1.1/16 N/A 343 gpm1300 L/min N/A 34.5 bar500 psi N/A 25 µm
N/A NFH ON 2600EP10D1.1/16V-L24 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 10 µm
N/A NFH ON 2600EP3BM1.1/16KB N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 3 µm
N/A NFH ON 1300EP10D1.1/16B6-L24 N/A 343 gpm1300 L/min N/A 34.5 bar500 psi N/A 10 µm
N/A NFH ON 5200EP20B1.1/16A N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 20 µm
N/A NFH ON 2600EP10BM1.1/16B6 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 10 µm
N/A NFHBN/HC1300EP10A1.1/16-EPR-SO103H N/A 343 gpm1300 L/min N/A 34.5 bar500 psi N/A 10 µm
N/A NFHBN/HC1300EP3A1.1/16EPR-SO103H N/A 343 gpm1300 L/min N/A 34.5 bar500 psi N/A 3 µm
N/A NFH1300EPXXA1.1/16EPR N/A 343 gpm1300 L/min N/A 34.5 bar500 psi N/A
N/A NFH ON 2600EP10D1.1/16V-L110 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 10 µm
N/A NFH ON 2600EP3D1.1/16B6L110 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 3 µm
N/A NFHW/HC2600EP25BM1.1/16 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 25 µm
N/A NFH ON 1300EP5C1.1/16B6T100 N/A 343 gpm1300 L/min N/A 34.5 bar500 psi N/A 5 µm
N/A NFH ON 1300EP3D1.1/16L220 N/A 343 gpm1300 L/min N/A 34.5 bar500 psi N/A 3 µm
N/A NFHBN/AM1300EP3C1.1/16 N/A 343 gpm1300 L/min N/A 34.5 bar500 psi N/A 3 µm
N/A NFH ON 5200EP5C1.1/16A N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 2 µm
N/A NFH ON 2600EP10B1.1/16B6 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 10 µm
N/A NFH ON 2600EP10D1.1/16B6-L24 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 10 µm
N/A NFH ON 5200EP10D1.1/16C-B6L24 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 10 µm
76 - 100 of 205 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »