126 - 150 of 205 | Results Per Page | View | Unit of Measure
« 6 7 8 9 

Part Number

Model Code Description

Flow

Operating Pressure [Max]

Filter Rating

Core Products

N/A NFH ON 2600EP3C1.1/16 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 3 µm
N/A NFHAM2600EP40C1.1/16 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 40 µm
N/A NFH ON 5200EP10B1.1/16A N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 10 µm
N/A NFH ON 2600EP10D1.1/16B6L110 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 10 µm
N/A NFH ON 1300EP3A1.1/16 N/A 343 gpm1300 L/min N/A 34.5 bar500 psi N/A 3 µm
N/A NFHBN/AM2600EP10C1.1/16 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 10 µm
N/A NFH ON 2600EP10C1.1/16KB N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 10 µm
N/A NFH ON 5200EP3C1.1/16A-KB N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 3 µm
N/A NFH ON 1300EP5C1.1/16V N/A 343 gpm1300 L/min N/A 34.5 bar500 psi N/A 5 µm
N/A NFH ON 5200EP10B1.1/16C-B6 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 10 µm
N/A NFH ON 5200EP3A1.1/16C-KB N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 3 µm
N/A NFHBN/AM1300EP10BM1.1/16 N/A 343 gpm1300 L/min N/A 34.5 bar500 psi N/A 10 µm
N/A NFH ON 2600EP10LZ1.1/16B6BO N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 10 µm
N/A NFH ON 5200EP3D1.1/16C-V-L24-T100 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 3 µm
N/A NFH ON 7800DP5B1.1/16B-B1 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 5 µm
N/A NFH ON 7800DP10D1.1/16A-L110 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 10 µm
N/A NFH ON 5200EP3D1.1/16C-V-B1L24 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 3 µm
N/A NFH ON 5200EP3D1.1/16B-B6L110 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 3 µm
N/A NFHBN/AM2600EP3BM1.1/16 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 3 µm
N/A NFH ON 2600EP10LE1.1/16 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 10 µm
N/A NFH ON 2600EP3B1.1/16V N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 3 µm
N/A NFHAM2600EP40B1.1/16V N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 40 µm
N/A NFHW/HC2600EP25D1.1/16L24 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 25 µm
N/A NFH ON 2600EP5D1.1/16L24 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 5 µm
N/A NFH ON 2600EP20B1.1/16V-B6 N/A 450 gpm1700 L/min N/A 34.5 bar500 psi N/A 20 µm
126 - 150 of 205 | Results Per Page | View | Unit of Measure
« 6 7 8 9