Part Number | 
                        
                            Model Code Description | 
                        
                            Connection Type | 
                        
                            Hex Size | 
                        
                            End Type | 
                        
                            End Size | 
                        
                            Core Products | 
                                                        
|---|---|---|---|---|---|---|
| 230223 | N/A AEV Automatic Air Vent | Connection Type N/A NPTF (ANSI B1.20.3) | Hex Size N/A 0.87 in22 mm | End Type N/A NPTF | End Size N/A 1/4 in. | Core Products | 
| 859100 | N/A AEV Automatic Air Vent | Connection Type N/A BSPP | Hex Size N/A 0.87 in22 mm | End Type N/A BSPP | End Size N/A G 1/4 | Core Products |