Part Number | 
                        
                            Model Code Description | 
                        
                            Port Configuration | 
                        
                            Nominal Sizes | 
                        
                            Cracking Pressure | 
                        
                            Operating Pressure | 
                        
                            Core Products | 
                                                        
|---|---|---|---|---|---|---|
| 705828 | Model Code Description N/A RV-06-01.X/12 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 06 | Cracking Pressure N/A 0.5 bar7 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 705827 | Model Code Description N/A RV-06-01.X/5 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 06 | Cracking Pressure N/A 0.5 bar7 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 2078636 | Model Code Description N/A RV-06-01.X/5- 25 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 06 | Cracking Pressure N/A 1.7 bar25 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 2073147 | Model Code Description N/A RV-06-01.X/5- 65 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 06 | Cracking Pressure N/A 4.5 bar65 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 705831 | Model Code Description N/A RV-08-01.X/12 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 08 | Cracking Pressure N/A 0.5 bar7 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 2073287 | Model Code Description N/A RV-08-01.X/12- 0 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 08 | Cracking Pressure N/A | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 2064667 | Model Code Description N/A RV-08-01.X/12- 25 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 08 | Cracking Pressure N/A 1.7 bar25 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 2062868 | Model Code Description N/A RV-08-01.X/12- 45 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 08 | Cracking Pressure N/A 3.1 bar45 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 2064469 | Model Code Description N/A RV-08-01.X/12- 65 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 08 | Cracking Pressure N/A 4.5 bar65 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 705830 | Model Code Description N/A RV-08-01.X/5 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 08 | Cracking Pressure N/A 0.5 bar7 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 2064398 | Model Code Description N/A RV-08-01.X/5- 25 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 08 | Cracking Pressure N/A 1.7 bar25 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 2067358 | Model Code Description N/A RV-08-01.X/5- 45 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 08 | Cracking Pressure N/A 3.1 bar45 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 2082360 | Model Code Description N/A RV-08-01.X/5- 65 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 08 | Cracking Pressure N/A 4.5 bar65 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 705834 | Model Code Description N/A RV-10-01.X/12 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 10 | Cracking Pressure N/A 0.5 bar7 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 2063526 | Model Code Description N/A RV-10-01.X/12- 0 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 10 | Cracking Pressure N/A | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 2063508 | Model Code Description N/A RV-10-01.X/12- 25 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 10 | Cracking Pressure N/A 1.7 bar25 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 2065616 | Model Code Description N/A RV-10-01.X/12- 45 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 10 | Cracking Pressure N/A 3.1 bar45 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 2062893 | Model Code Description N/A RV-10-01.X/12- 65 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 10 | Cracking Pressure N/A 4.5 bar65 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 705833 | Model Code Description N/A RV-10-01.X/5 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 10 | Cracking Pressure N/A 0.5 bar7 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 2081945 | Model Code Description N/A RV-10-01.X/5- 0 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 10 | Cracking Pressure N/A | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 2061899 | Model Code Description N/A RV-10-01.X/5- 25 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 10 | Cracking Pressure N/A 1.7 bar25 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 2064856 | Model Code Description N/A RV-10-01.X/5- 45 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 10 | Cracking Pressure N/A 3.1 bar45 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 705837 | Model Code Description N/A RV-12-01.X/12 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 12 | Cracking Pressure N/A 0.5 bar7 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 2062956 | Model Code Description N/A RV-12-01.X/12- 0 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 12 | Cracking Pressure N/A | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 2062961 | Model Code Description N/A RV-12-01.X/12- 25 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 12 | Cracking Pressure N/A 1.7 bar25 psi | Operating Pressure N/A 345 bar5000 psi | Core Products |