Part Number |
Model Code Description |
Port Configuration |
Nominal Size |
Diameter G |
Diameter H |
---|---|---|---|---|---|
705006 | Model Code Description N/A DV-06-01.X/5 | Port Configuration N/A NPTF - ANSI B1.20.3 | Nominal Size N/A 06 | Diameter G N/A 0.94 in24 mm | Diameter H N/A 0.51 in13 mm |
2062951 | Model Code Description N/A DV-06-01.X/5-S | Port Configuration N/A NPTF - ANSI B1.20.3 | Nominal Size N/A 06 | Diameter G N/A 0.94 in24 mm | Diameter H N/A 0.51 in13 mm |
705022 | Model Code Description N/A DV-08-01.X/12 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 08 | Diameter G N/A 1.14 in29 mm | Diameter H N/A 0.75 in19 mm |
2061962 | Model Code Description N/A DV-08-01.X/12-S | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 08 | Diameter G N/A 1.14 in29 mm | Diameter H N/A 0.75 in19 mm |
705018 | Model Code Description N/A DV-08-01.X/5 | Port Configuration N/A NPTF - ANSI B1.20.3 | Nominal Size N/A 08 | Diameter G N/A 1.14 in29 mm | Diameter H N/A 0.75 in19 mm |
2063221 | Model Code Description N/A DV-08-01.X/5-S | Port Configuration N/A NPTF - ANSI B1.20.3 | Nominal Size N/A 08 | Diameter G N/A 1.14 in29 mm | Diameter H N/A 0.75 in19 mm |
3478423 | Model Code Description N/A DV-08-17.X/12 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 08 | Diameter G N/A 1.14 in29 mm | Diameter H N/A 0.75 in19 mm |
705034 | Model Code Description N/A DV-10-01.X/12 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 10 | Diameter G N/A 1.14 in29 mm | Diameter H N/A 0.75 in19 mm |
2062811 | Model Code Description N/A DV-10-01.X/12-S | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 10 | Diameter G N/A 1.14 in29 mm | Diameter H N/A 0.75 in19 mm |
705030 | Model Code Description N/A DV-10-01.X/5 | Port Configuration N/A NPTF - ANSI B1.20.3 | Nominal Size N/A 10 | Diameter G N/A 1.14 in29 mm | Diameter H N/A 0.75 in19 mm |
2064672 | Model Code Description N/A DV-10-01.X/5-S | Port Configuration N/A NPTF - ANSI B1.20.3 | Nominal Size N/A 10 | Diameter G N/A 1.14 in29 mm | Diameter H N/A 0.75 in19 mm |
3276493 | Model Code Description N/A DV-10-11.X/5 | Port Configuration N/A NPTF - ANSI B1.20.3 | Nominal Size N/A 10 | Diameter G N/A 1.14 in29 mm | Diameter H N/A 0.75 in19 mm |
705046 | Model Code Description N/A DV-12-01.X/12 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 12 | Diameter G N/A 1.50 in38 mm | Diameter H N/A 0.91 in2.0 mm |
2063423 | Model Code Description N/A DV-12-01.X/12-S | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 12 | Diameter G N/A 1.50 in38 mm | Diameter H N/A 0.91 in2.0 mm |
705042 | Model Code Description N/A DV-12-01.X/5 | Port Configuration N/A NPTF - ANSI B1.20.3 | Nominal Size N/A 12 | Diameter G N/A 1.50 in38 mm | Diameter H N/A 0.91 in2.0 mm |
2065139 | Model Code Description N/A DV-12-01.X/5-S | Port Configuration N/A NPTF - ANSI B1.20.3 | Nominal Size N/A 12 | Diameter G N/A 1.50 in38 mm | Diameter H N/A 0.91 in2.0 mm |
705058 | Model Code Description N/A DV-16-01.X/12 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 16 | Diameter G N/A 1.50 in38 mm | Diameter H N/A 0.91 in23 mm |
2062152 | Model Code Description N/A DV-16-01.X/12-S | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 16 | Diameter G N/A 1.50 in38 mm | Diameter H N/A 0.91 in23 mm |
705054 | Model Code Description N/A DV-16-01.X/5 | Port Configuration N/A NPTF - ANSI B1.20.3 | Nominal Size N/A 16 | Diameter G N/A 1.50 in38 mm | Diameter H N/A 0.91 in23 mm |
2062418 | Model Code Description N/A DV-16-01.X/5-S | Port Configuration N/A NPTF - ANSI B1.20.3 | Nominal Size N/A 16 | Diameter G N/A 1.50 in38 mm | Diameter H N/A 0.91 in23 mm |
705070 | Model Code Description N/A DV-20-01.X/12 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 20 | Diameter G N/A 1.93 in49 mm | Diameter H N/A 1.50 in38 mm |
705066 | Model Code Description N/A DV-20-01.X/5 | Port Configuration N/A NPTF - ANSI B1.20.3 | Nominal Size N/A 20 | Diameter G N/A 1.93 in49 mm | Diameter H N/A 1.50 in38 mm |
705082 | Model Code Description N/A DV-25-01.X/12 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 25 | Diameter G N/A 1.93 in49 mm | Diameter H N/A 1.50 in38 mm |
705078 | Model Code Description N/A DV-25-01.X/5 | Port Configuration N/A NPTF - ANSI B1.20.3 | Nominal Size N/A 25 | Diameter G N/A 1.93 in49 mm | Diameter H N/A 1.50 in38 mm |
705094 | Model Code Description N/A DV-30-01.X/12 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 30 | Diameter G N/A 1.93 in49 mm | Diameter H N/A 1.50 in38 mm |