Part Number | 
                        
                            Nominal Sizes | 
                        
                            Temperature at Full Pressure [Max] | 
                        
                            Cracking Pressure | 
                        
                            Core Products | 
                                                        
|---|---|---|---|---|
| 2064399 | Nominal Sizes N/A 30 | Temperature at Full Pressure [Max] N/A 212 ºF | Cracking Pressure N/A 1.7 bar25 psi | Core Products | 
| 705929 | Nominal Sizes N/A 08 | Temperature at Full Pressure [Max] N/A 212 ºF | Cracking Pressure N/A 0.5 bar7 psi | Core Products | 
| 705937 | Nominal Sizes N/A 20 | Temperature at Full Pressure [Max] N/A 212 ºF | Cracking Pressure N/A 0.5 bar7 psi | Core Products | 
| 705941 | Nominal Sizes N/A 30 | Temperature at Full Pressure [Max] N/A 212 ºF | Cracking Pressure N/A 0.5 bar7 psi | Core Products | 
| 4747458 | Nominal Sizes N/A 20 | Temperature at Full Pressure [Max] N/A 212 ºF | Cracking Pressure N/A | Core Products | 
| 705931 | Nominal Sizes N/A 10 | Temperature at Full Pressure [Max] N/A 212 ºF | Cracking Pressure N/A 0.5 bar7 psi | Core Products | 
| 705933 | Nominal Sizes N/A 12 | Temperature at Full Pressure [Max] N/A 212 ºF | Cracking Pressure N/A 0.5 bar7 psi | Core Products | 
| 705939 | Nominal Sizes N/A 25 | Temperature at Full Pressure [Max] N/A 212 ºF | Cracking Pressure N/A 0.5 bar7 psi | Core Products |