| 
                                    
                                            
                                        700076                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FSA-0254-0.0000/HT/M12.000 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Nitrile Rubber (NBR) 
                                                    
                                    
                                 | 
                                
                                    
                                        Thermometer                                                    
 N/A                                                        Built-in Tube 
                                                    
                                    
                                 | 
                                
                                    
                                        Bolt Spacing Length                                                    
 N/A                                                        10 in254 mm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2071515                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FSA-0254-0.0000/H-TS60/M12.000 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Nitrile Rubber (NBR) 
                                                    
                                    
                                 | 
                                
                                    
                                        Thermometer                                                    
 N/A                                                        Thermo Switch 
                                                    
                                    
                                 | 
                                
                                    
                                        Bolt Spacing Length                                                    
 N/A                                                        10 in254 mm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2207643                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FSA-0254-0.0000/H-TS70/M12.000 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Nitrile Rubber (NBR) 
                                                    
                                    
                                 | 
                                
                                    
                                        Thermometer                                                    
 N/A                                                        Thermo Switch 
                                                    
                                    
                                 | 
                                
                                    
                                        Bolt Spacing Length                                                    
 N/A                                                        10 in254 mm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2204253                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FSA-0254-0.0000/H-TS80/M12.000 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Nitrile Rubber (NBR) 
                                                    
                                    
                                 | 
                                
                                    
                                        Thermometer                                                    
 N/A                                                        Thermo Switch 
                                                    
                                    
                                 | 
                                
                                    
                                        Bolt Spacing Length                                                    
 N/A                                                        10 in254 mm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2203849                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FSA-254-2.1/-/ 1/2-21 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Fluorocarbon 
                                                    
                                    
                                 | 
                                
                                    
                                        Thermometer                                                    
 N/A                                                        No Thermometer 
                                                    
                                    
                                 | 
                                
                                    
                                        Bolt Spacing Length                                                    
 N/A                                                        10 in254 mm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        700074                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FSA-0254-2.0000/H-/M12.000 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Fluorocarbon 
                                                    
                                    
                                 | 
                                
                                    
                                        Thermometer                                                    
 N/A                                                        No Thermometer 
                                                    
                                    
                                 | 
                                
                                    
                                        Bolt Spacing Length                                                    
 N/A                                                        10 in254 mm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2207552                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FSA-0254-2.0000/H-FT100/M12.000 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Fluorocarbon 
                                                    
                                    
                                 | 
                                
                                    
                                        Thermometer                                                    
 N/A                                                        Probe Thermometer (100 mm-3.94 in. LG) 
                                                    
                                    
                                 | 
                                
                                    
                                        Bolt Spacing Length                                                    
 N/A                                                        10 in254 mm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        700084                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FSA-0254-2.0000/H-FT200/M12.000 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Fluorocarbon 
                                                    
                                    
                                 | 
                                
                                    
                                        Thermometer                                                    
 N/A                                                        Probe Thermometer (200 mm-7.87 in. LG) 
                                                    
                                    
                                 | 
                                
                                    
                                        Bolt Spacing Length                                                    
 N/A                                                        10 in254 mm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        700086                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FSA-0254-2.0000/H-FT300/M12.000 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Fluorocarbon 
                                                    
                                    
                                 | 
                                
                                    
                                        Thermometer                                                    
 N/A                                                        Probe Thermometer (300 mm-11.87 in. LG) 
                                                    
                                    
                                 | 
                                
                                    
                                        Bolt Spacing Length                                                    
 N/A                                                        10 in254 mm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        700078                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FSA-0254-2.0000/HT/M12.000 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Fluorocarbon 
                                                    
                                    
                                 | 
                                
                                    
                                        Thermometer                                                    
 N/A                                                        Built-in Tube 
                                                    
                                    
                                 | 
                                
                                    
                                        Bolt Spacing Length                                                    
 N/A                                                        10 in254 mm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2067360                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FSA-0254-2.0000/H-TS60/M12.000 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Fluorocarbon 
                                                    
                                    
                                 | 
                                
                                    
                                        Thermometer                                                    
 N/A                                                        Thermo Switch 
                                                    
                                    
                                 | 
                                
                                    
                                        Bolt Spacing Length                                                    
 N/A                                                        10 in254 mm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2062158                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FSA-0254-2.0000/H-TS70/M12.000 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Fluorocarbon 
                                                    
                                    
                                 | 
                                
                                    
                                        Thermometer                                                    
 N/A                                                        Thermo Switch 
                                                    
                                    
                                 | 
                                
                                    
                                        Bolt Spacing Length                                                    
 N/A                                                        10 in254 mm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        700095                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FSA-0381-0.0000/H-/M12.000 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Nitrile Rubber (NBR) 
                                                    
                                    
                                 | 
                                
                                    
                                        Thermometer                                                    
 N/A                                                        No Thermometer 
                                                    
                                    
                                 | 
                                
                                    
                                        Bolt Spacing Length                                                    
 N/A                                                        15 in381 mm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2093947                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FSA-0381-0.0000/H-FT100/M12.000 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Nitrile Rubber (NBR) 
                                                    
                                    
                                 | 
                                
                                    
                                        Thermometer                                                    
 N/A                                                        Probe Thermometer (100 mm-3.94 in. LG) 
                                                    
                                    
                                 | 
                                
                                    
                                        Bolt Spacing Length                                                    
 N/A                                                        15 in381 mm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        700162                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FSA-0381-0.0000/H-FT200/M12.000 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Nitrile Rubber (NBR) 
                                                    
                                    
                                 | 
                                
                                    
                                        Thermometer                                                    
 N/A                                                        Probe Thermometer (200 mm-7.87 in. LG) 
                                                    
                                    
                                 | 
                                
                                    
                                        Bolt Spacing Length                                                    
 N/A                                                        15 in381 mm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2064560                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FSA-0381-0.0000/H-FT300/M12.000 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Nitrile Rubber (NBR) 
                                                    
                                    
                                 | 
                                
                                    
                                        Thermometer                                                    
 N/A                                                        Probe Thermometer (300 mm-11.87 in. LG) 
                                                    
                                    
                                 | 
                                
                                    
                                        Bolt Spacing Length                                                    
 N/A                                                        15 in381 mm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        700125                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FSA-0381-0.0000/HT/M12.000 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Nitrile Rubber (NBR) 
                                                    
                                    
                                 | 
                                
                                    
                                        Thermometer                                                    
 N/A                                                        Built-in Tube 
                                                    
                                    
                                 | 
                                
                                    
                                        Bolt Spacing Length                                                    
 N/A                                                        15 in381 mm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2088500                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FSA-0381-0.0000/H-TS70/M12.000 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Nitrile Rubber (NBR) 
                                                    
                                    
                                 | 
                                
                                    
                                        Thermometer                                                    
 N/A                                                        Thermo Switch 
                                                    
                                    
                                 | 
                                
                                    
                                        Bolt Spacing Length                                                    
 N/A                                                        15 in381 mm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3799421                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FSA-0381-0.0000/H-/M12.000 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Nitrile Rubber (NBR) 
                                                    
                                    
                                 | 
                                
                                    
                                        Thermometer                                                    
 N/A                                                        No Thermometer 
                                                    
                                    
                                 | 
                                
                                    
                                        Bolt Spacing Length                                                    
 N/A                                                        15 in381 mm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        700164                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FSA-0381-0.0000/H-FT300/M12.000 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Nitrile Rubber (NBR) 
                                                    
                                    
                                 | 
                                
                                    
                                        Thermometer                                                    
 N/A                                                        Probe Thermometer (300 mm-11.87 in. LG) 
                                                    
                                    
                                 | 
                                
                                    
                                        Bolt Spacing Length                                                    
 N/A                                                        15 in381 mm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2203850                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FSA-381-2.1/-/ 1/2-21 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Fluorocarbon 
                                                    
                                    
                                 | 
                                
                                    
                                        Thermometer                                                    
 N/A                                                        No Thermometer 
                                                    
                                    
                                 | 
                                
                                    
                                        Bolt Spacing Length                                                    
 N/A                                                        15 in381 mm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        700160                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FSA-0381-2.0000/H-/M12.000 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Fluorocarbon 
                                                    
                                    
                                 | 
                                
                                    
                                        Thermometer                                                    
 N/A                                                        No Thermometer 
                                                    
                                    
                                 | 
                                
                                    
                                        Bolt Spacing Length                                                    
 N/A                                                        15 in381 mm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2201455                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FSA-0381-2.0000/H-FT200/M12.000 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Fluorocarbon 
                                                    
                                    
                                 | 
                                
                                    
                                        Thermometer                                                    
 N/A                                                        Probe Thermometer (200 mm-7.87 in. LG) 
                                                    
                                    
                                 | 
                                
                                    
                                        Bolt Spacing Length                                                    
 N/A                                                        15 in381 mm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        700161                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FSA-0381-2.0000/HT/M12.000 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Fluorocarbon 
                                                    
                                    
                                 | 
                                
                                    
                                        Thermometer                                                    
 N/A                                                        Built-in Tube 
                                                    
                                    
                                 | 
                                
                                    
                                        Bolt Spacing Length                                                    
 N/A                                                        15 in381 mm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2203846                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FSA-076-2.1/-/ 1/2-21 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Fluorocarbon 
                                                    
                                    
                                 | 
                                
                                    
                                        Thermometer                                                    
 N/A                                                        No Thermometer 
                                                    
                                    
                                 | 
                                
                                    
                                        Bolt Spacing Length                                                    
 N/A                                                        2.99 in76 mm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 |