| 
                                    
                                            
                                        3011423                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FH082-AB3 
                                                    
                                    
                                 | 
                                
                                    
                                        Connection Type                                                    
 N/A                                                        BSPP 
                                                    
                                    
                                 | 
                                
                                    
                                        Material                                                    
 N/A                                                        Anodized Aluminum 
                                                    
                                    
                                 | 
                                
                                    
                                        Size                                                    
 N/A                                                        8 
                                                    
                                    
                                 | 
                                
                                    
                                        Line Body                                                    
 N/A                                                        FC08-2 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2580490                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FH082-AN2 
                                                    
                                    
                                 | 
                                
                                    
                                        Connection Type                                                    
 N/A                                                        NPT 
                                                    
                                    
                                 | 
                                
                                    
                                        Material                                                    
 N/A                                                        Anodized Aluminum 
                                                    
                                    
                                 | 
                                
                                    
                                        Size                                                    
 N/A                                                        8 
                                                    
                                    
                                 | 
                                
                                    
                                        Line Body                                                    
 N/A                                                        FC08-2 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3011411                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FH082-AN3 
                                                    
                                    
                                 | 
                                
                                    
                                        Connection Type                                                    
 N/A                                                        NPT 
                                                    
                                    
                                 | 
                                
                                    
                                        Material                                                    
 N/A                                                        Anodized Aluminum 
                                                    
                                    
                                 | 
                                
                                    
                                        Size                                                    
 N/A                                                        8 
                                                    
                                    
                                 | 
                                
                                    
                                        Line Body                                                    
 N/A                                                        FC08-2 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3011409                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FH082-AS6 
                                                    
                                    
                                 | 
                                
                                    
                                        Connection Type                                                    
 N/A                                                        SAE 
                                                    
                                    
                                 | 
                                
                                    
                                        Material                                                    
 N/A                                                        Anodized Aluminum 
                                                    
                                    
                                 | 
                                
                                    
                                        Size                                                    
 N/A                                                        8 
                                                    
                                    
                                 | 
                                
                                    
                                        Line Body                                                    
 N/A                                                        FC08-2 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2584726                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FH082-AS8 
                                                    
                                    
                                 | 
                                
                                    
                                        Connection Type                                                    
 N/A                                                        SAE 
                                                    
                                    
                                 | 
                                
                                    
                                        Material                                                    
 N/A                                                        Anodized Aluminum 
                                                    
                                    
                                 | 
                                
                                    
                                        Size                                                    
 N/A                                                        8 
                                                    
                                    
                                 | 
                                
                                    
                                        Line Body                                                    
 N/A                                                        FC08-2 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        560919                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FH082-SB3 
                                                    
                                    
                                 | 
                                
                                    
                                        Connection Type                                                    
 N/A                                                        BSPP 
                                                    
                                    
                                 | 
                                
                                    
                                        Material                                                    
 N/A                                                        Zinc Plated Steel 
                                                    
                                    
                                 | 
                                
                                    
                                        Size                                                    
 N/A                                                        8 
                                                    
                                    
                                 | 
                                
                                    
                                        Line Body                                                    
 N/A                                                        FC08-2 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        560917                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FH082-SS6 
                                                    
                                    
                                 | 
                                
                                    
                                        Connection Type                                                    
 N/A                                                        SAE 
                                                    
                                    
                                 | 
                                
                                    
                                        Material                                                    
 N/A                                                        Zinc Plated Steel 
                                                    
                                    
                                 | 
                                
                                    
                                        Size                                                    
 N/A                                                        8 
                                                    
                                    
                                 | 
                                
                                    
                                        Line Body                                                    
 N/A                                                        FC08-2 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3011427                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FH083-AB3 
                                                    
                                    
                                 | 
                                
                                    
                                        Connection Type                                                    
 N/A                                                        BSPP 
                                                    
                                    
                                 | 
                                
                                    
                                        Material                                                    
 N/A                                                        Anodized Aluminum 
                                                    
                                    
                                 | 
                                
                                    
                                        Size                                                    
 N/A                                                        8 
                                                    
                                    
                                 | 
                                
                                    
                                        Line Body                                                    
 N/A                                                        FC08-3 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3011425                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FH083-AN3 
                                                    
                                    
                                 | 
                                
                                    
                                        Connection Type                                                    
 N/A                                                        NPT 
                                                    
                                    
                                 | 
                                
                                    
                                        Material                                                    
 N/A                                                        Anodized Aluminum 
                                                    
                                    
                                 | 
                                
                                    
                                        Size                                                    
 N/A                                                        8 
                                                    
                                    
                                 | 
                                
                                    
                                        Line Body                                                    
 N/A                                                        FC08-3 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2580503                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FH083-AS4 
                                                    
                                    
                                 | 
                                
                                    
                                        Connection Type                                                    
 N/A                                                        SAE 
                                                    
                                    
                                 | 
                                
                                    
                                        Material                                                    
 N/A                                                        Anodized Aluminum 
                                                    
                                    
                                 | 
                                
                                    
                                        Size                                                    
 N/A                                                        8 
                                                    
                                    
                                 | 
                                
                                    
                                        Line Body                                                    
 N/A                                                        FC08-3 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3011424                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FH083-AS6 
                                                    
                                    
                                 | 
                                
                                    
                                        Connection Type                                                    
 N/A                                                        SAE 
                                                    
                                    
                                 | 
                                
                                    
                                        Material                                                    
 N/A                                                        Anodized Aluminum 
                                                    
                                    
                                 | 
                                
                                    
                                        Size                                                    
 N/A                                                        8 
                                                    
                                    
                                 | 
                                
                                    
                                        Line Body                                                    
 N/A                                                        FC08-3 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        560922                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FH083-SB3 
                                                    
                                    
                                 | 
                                
                                    
                                        Connection Type                                                    
 N/A                                                        BSPP 
                                                    
                                    
                                 | 
                                
                                    
                                        Material                                                    
 N/A                                                        Zinc Plated Steel 
                                                    
                                    
                                 | 
                                
                                    
                                        Size                                                    
 N/A                                                        8 
                                                    
                                    
                                 | 
                                
                                    
                                        Line Body                                                    
 N/A                                                        FC08-3 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        560921                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FH083-SN3 
                                                    
                                    
                                 | 
                                
                                    
                                        Connection Type                                                    
 N/A                                                        NPT 
                                                    
                                    
                                 | 
                                
                                    
                                        Material                                                    
 N/A                                                        Zinc Plated Steel 
                                                    
                                    
                                 | 
                                
                                    
                                        Size                                                    
 N/A                                                        8 
                                                    
                                    
                                 | 
                                
                                    
                                        Line Body                                                    
 N/A                                                        FC08-3 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        560920                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FH083-SS6 
                                                    
                                    
                                 | 
                                
                                    
                                        Connection Type                                                    
 N/A                                                        SAE 
                                                    
                                    
                                 | 
                                
                                    
                                        Material                                                    
 N/A                                                        Zinc Plated Steel 
                                                    
                                    
                                 | 
                                
                                    
                                        Size                                                    
 N/A                                                        8 
                                                    
                                    
                                 | 
                                
                                    
                                        Line Body                                                    
 N/A                                                        FC08-3 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3011407                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FH084-AB3 
                                                    
                                    
                                 | 
                                
                                    
                                        Connection Type                                                    
 N/A                                                        BSPP 
                                                    
                                    
                                 | 
                                
                                    
                                        Material                                                    
 N/A                                                        Anodized Aluminum 
                                                    
                                    
                                 | 
                                
                                    
                                        Size                                                    
 N/A                                                        8 
                                                    
                                    
                                 | 
                                
                                    
                                        Line Body                                                    
 N/A                                                        FC08-4 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3011406                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FH084-AN3 
                                                    
                                    
                                 | 
                                
                                    
                                        Connection Type                                                    
 N/A                                                        NPT 
                                                    
                                    
                                 | 
                                
                                    
                                        Material                                                    
 N/A                                                        Anodized Aluminum 
                                                    
                                    
                                 | 
                                
                                    
                                        Size                                                    
 N/A                                                        8 
                                                    
                                    
                                 | 
                                
                                    
                                        Line Body                                                    
 N/A                                                        FC08-4 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3011404                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FH084-AS6 
                                                    
                                    
                                 | 
                                
                                    
                                        Connection Type                                                    
 N/A                                                        SAE 
                                                    
                                    
                                 | 
                                
                                    
                                        Material                                                    
 N/A                                                        Anodized Aluminum 
                                                    
                                    
                                 | 
                                
                                    
                                        Size                                                    
 N/A                                                        8 
                                                    
                                    
                                 | 
                                
                                    
                                        Line Body                                                    
 N/A                                                        FC08-4 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        563383                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FH084-SB3 
                                                    
                                    
                                 | 
                                
                                    
                                        Connection Type                                                    
 N/A                                                        BSPP 
                                                    
                                    
                                 | 
                                
                                    
                                        Material                                                    
 N/A                                                        Zinc Plated Steel 
                                                    
                                    
                                 | 
                                
                                    
                                        Size                                                    
 N/A                                                        8 
                                                    
                                    
                                 | 
                                
                                    
                                        Line Body                                                    
 N/A                                                        FC08-4 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        563382                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FH084-SN3 
                                                    
                                    
                                 | 
                                
                                    
                                        Connection Type                                                    
 N/A                                                        NPT 
                                                    
                                    
                                 | 
                                
                                    
                                        Material                                                    
 N/A                                                        Zinc Plated Steel 
                                                    
                                    
                                 | 
                                
                                    
                                        Size                                                    
 N/A                                                        8 
                                                    
                                    
                                 | 
                                
                                    
                                        Line Body                                                    
 N/A                                                        FC08-4 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        563381                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FH084-SS6 
                                                    
                                    
                                 | 
                                
                                    
                                        Connection Type                                                    
 N/A                                                        SAE 
                                                    
                                    
                                 | 
                                
                                    
                                        Material                                                    
 N/A                                                        Zinc Plated Steel 
                                                    
                                    
                                 | 
                                
                                    
                                        Size                                                    
 N/A                                                        8 
                                                    
                                    
                                 | 
                                
                                    
                                        Line Body                                                    
 N/A                                                        FC08-4 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3037777                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FH102-AB4 
                                                    
                                    
                                 | 
                                
                                    
                                        Connection Type                                                    
 N/A                                                        BSPP 
                                                    
                                    
                                 | 
                                
                                    
                                        Material                                                    
 N/A                                                        Anodized Aluminum 
                                                    
                                    
                                 | 
                                
                                    
                                        Size                                                    
 N/A                                                        10 
                                                    
                                    
                                 | 
                                
                                    
                                        Line Body                                                    
 N/A                                                        FC10-2 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3037779                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FH102-AN4 
                                                    
                                    
                                 | 
                                
                                    
                                        Connection Type                                                    
 N/A                                                        NPT 
                                                    
                                    
                                 | 
                                
                                    
                                        Material                                                    
 N/A                                                        Anodized Aluminum 
                                                    
                                    
                                 | 
                                
                                    
                                        Size                                                    
 N/A                                                        10 
                                                    
                                    
                                 | 
                                
                                    
                                        Line Body                                                    
 N/A                                                        FC10-2 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3037778                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FH102-AS8 
                                                    
                                    
                                 | 
                                
                                    
                                        Connection Type                                                    
 N/A                                                        SAE 
                                                    
                                    
                                 | 
                                
                                    
                                        Material                                                    
 N/A                                                        Anodized Aluminum 
                                                    
                                    
                                 | 
                                
                                    
                                        Size                                                    
 N/A                                                        10 
                                                    
                                    
                                 | 
                                
                                    
                                        Line Body                                                    
 N/A                                                        FC10-2 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3037594                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FH102-SB4 
                                                    
                                    
                                 | 
                                
                                    
                                        Connection Type                                                    
 N/A                                                        BSPP 
                                                    
                                    
                                 | 
                                
                                    
                                        Material                                                    
 N/A                                                        Zinc Plated Steel 
                                                    
                                    
                                 | 
                                
                                    
                                        Size                                                    
 N/A                                                        10 
                                                    
                                    
                                 | 
                                
                                    
                                        Line Body                                                    
 N/A                                                        FC10-2 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3037612                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        FH102-SS8 
                                                    
                                    
                                 | 
                                
                                    
                                        Connection Type                                                    
 N/A                                                        SAE 
                                                    
                                    
                                 | 
                                
                                    
                                        Material                                                    
 N/A                                                        Zinc Plated Steel 
                                                    
                                    
                                 | 
                                
                                    
                                        Size                                                    
 N/A                                                        10 
                                                    
                                    
                                 | 
                                
                                    
                                        Line Body                                                    
 N/A                                                        FC10-2 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 |