Part Number |
Type |
Seal Material |
Filter Rating |
Width |
Height |
---|---|---|---|---|---|
2202349 | Type N/A Offline Filtration System | Seal Material N/A Viton | Filter Rating N/A 5 µm | Width N/A 22 in559 mm | Height N/A 50.53 in1284 mm |
2208071 | Type N/A Offline Filtration System | Seal Material N/A Viton | Filter Rating N/A 5 µm | Width N/A 22 in559 mm | Height N/A 50.53 in1284 mm |
2211899 | Type N/A Offline Filtration System | Seal Material N/A Viton | Filter Rating N/A 5 µm | Width N/A 22 in559 mm | Height N/A 50.53 in1284 mm |
2210841 | Type N/A Offline Filtration System | Seal Material N/A Viton | Filter Rating N/A 5 µm | Width N/A 22 in559 mm | Height N/A 50.53 in1284 mm |