• GeoSeal® High-Flow Particulate Filter
  • Diesel fuel particulate filter for dispensing, transfer or polishing filtration applications
  • Uses patented GeoSeal® elements
  • All-aluminum filter housing is fully compatible with diesel and biodiesel
  • Minimal clearance needed for element service, ideal for enclosure installations
  • Cartridge style element improves performance and reduces waste compared to spin-on solutions
  • Port to port and mounting pattern dimensions match standard spin-on assembly
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

Part Number

Model Code Description

Flow

Cracking Pressure

Filter Rating

Width

Core Products

2208500 N/A GHPFG03VS24VMR N/A 100 gpm380 L/min N/A 2.8 bar40 psi N/A 3 µm N/A 6.73 in171 mm
2210402 N/A GHPFG10VS24VMR N/A 100 gpm380 L/min N/A 2.8 bar40 psi N/A 10 µm N/A 6.73 in171 mm
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1