A piston accumulator consists of a fluid section and a gas section with the piston acting as a gas-proof screen. The gas section is precharged with dry nitrogen gas. Auxiliary gas bottles are frequently used with piston accumulators to provide the required gas volume. Piston Accumulators are a cost effective option for numerous functions involving energy storage, and sometimes shock absorption in a hydraulic or fluid system. They are well suited for applications needing: High Pressure Ratios, Large Volumes of Oil, High Fluid flow rates, Volume monitoring by way of piston position sensor or switch systems.
                            Part Number | 
                        
                            Model Code Description | 
                        
                            Seal Material | 
                        
                            Size | 
                        
                            Operating Temperature [Min] | 
                        
                            Bore Diameter | 
                        
                            Core Products | 
                                                        
|---|---|---|---|---|---|---|
| 2124161 | Model Code Description N/A Tool for Piston Insertion 150-M160x4-ST | Seal Material N/A | Size N/A 150 mm | Operating Temperature [Min] N/A | Bore Diameter N/A 150.0 mm | Core Products | 
| 290049 | Model Code Description N/A Tool for Piston Insertion 180 | Seal Material N/A | Size N/A 180 mm | Operating Temperature [Min] N/A | Bore Diameter N/A 180 mm | Core Products | 
| 3027403 | Model Code Description N/A Tool for Piston Insertion 310-M320x4-ST | Seal Material N/A | Size N/A 310 mm | Operating Temperature [Min] N/A | Bore Diameter N/A 310 mm | Core Products | 
| 3389677 | Model Code Description N/A Tool for Piston Insertion 355-M365x3-ST | Seal Material N/A | Size N/A 355 mm | Operating Temperature [Min] N/A | Bore Diameter N/A 355 mm | Core Products | 
| 359537 | Model Code Description N/A Tool for SEAL ASSEMBLY 080 | Seal Material N/A | Size N/A 80 mm | Operating Temperature [Min] N/A | Bore Diameter N/A 80 mm | Core Products | 
| 352198 | Model Code Description N/A Tool for SEAL ASSEMBLY 100 | Seal Material N/A | Size N/A 100 mm | Operating Temperature [Min] N/A | Bore Diameter N/A 100 mm | Core Products | 
| 2124157 | Model Code Description N/A Tool for Seal Assembly 150 | Seal Material N/A | Size N/A 150 mm | Operating Temperature [Min] N/A | Bore Diameter N/A 150.0 mm | Core Products | 
| 350148 | Model Code Description N/A Tool for Seal Assembly 180 | Seal Material N/A | Size N/A 180 mm | Operating Temperature [Min] N/A | Bore Diameter N/A 180 mm | Core Products | 
| 290035 | Model Code Description N/A Tool for Seal Assembly 250 | Seal Material N/A | Size N/A 250 mm | Operating Temperature [Min] N/A | Bore Diameter N/A 250 mm | Core Products | 
| 354147 | Model Code Description N/A Tool for Seal Assembly 355 | Seal Material N/A | Size N/A 355 mm | Operating Temperature [Min] N/A | Bore Diameter N/A 355 mm | Core Products | 
| 3317344 | Model Code Description N/A Up-Switch COMPL BF1-PNP-D434/d355* | Seal Material N/A | Size N/A 355 mm | Operating Temperature [Min] N/A | Bore Diameter N/A 355 mm434 mm | Core Products | 
| 2115547 | Model Code Description N/A Piston 100 COMPL with Seals (358) | Seal Material N/A PUR/Buna | Size N/A 100 mm | Operating Temperature [Min] N/A -30 ºC-22 ºF | Bore Diameter N/A 100 mm | Core Products | 
| 3128922 | Model Code Description N/A Piston 100 COMPL with Seals -122 NEW Type 1 | Seal Material N/A Buna | Size N/A 100 mm | Operating Temperature [Min] N/A -20 ºC-4 ºF | Bore Diameter N/A 100 mm | Core Products | 
| 3016232 | Model Code Description N/A Piston 125 COMPL with Seals (222) | Seal Material N/A Buna | Size N/A 125 mm | Operating Temperature [Min] N/A -20 ºC-4 ºF | Bore Diameter N/A 125 mm | Core Products | 
| 2071799 | Model Code Description N/A Piston 150 COMPL with Seals (232) | Seal Material N/A Buna | Size N/A 150 mm | Operating Temperature [Min] N/A -20 ºC-4 ºF | Bore Diameter N/A 150.0 mm | Core Products | 
| 3016231 | Model Code Description N/A Piston 150 COMPL with Seals (32.8) | Seal Material N/A PUR/Buna | Size N/A 150 mm | Operating Temperature [Min] N/A -30 ºC-22 ºF | Bore Diameter N/A 150.0 mm | Core Products | 
| 2125380 | Model Code Description N/A Piston 180 COMPL with Seals (212) (with Check) | Seal Material N/A Buna | Size N/A 180 mm | Operating Temperature [Min] N/A -20 ºC-4 ºF | Bore Diameter N/A 180 mm | Core Products | 
| 2118451 | Model Code Description N/A Piston 180 COMPL with Seals (22.2) | Seal Material N/A Buna | Size N/A 180 mm | Operating Temperature [Min] N/A -20 ºC-4 ºF | Bore Diameter N/A 180 mm | Core Products | 
| 2552408 | Model Code Description N/A Piston 212*310 with Check Valve & Seals | Seal Material N/A Buna | Size N/A 310 mm | Operating Temperature [Min] N/A -20 ºC-4 ºF | Bore Diameter N/A 310 mm | Core Products | 
| 3004987 | Model Code Description N/A Piston 212*310 with Check Valve & Seals | Seal Material N/A Buna | Size N/A 310 mm | Operating Temperature [Min] N/A -20 ºC-4 ºF | Bore Diameter N/A 310 mm | Core Products | 
| 353980 | Model Code Description N/A Piston 250 COMPL with Seals (212) | Seal Material N/A Buna | Size N/A 250 mm | Operating Temperature [Min] N/A -20 ºC-4 ºF | Bore Diameter N/A 250 mm | Core Products | 
| 2124850 | Model Code Description N/A Piston 250 COMPL with Seals (212) (with Check) | Seal Material N/A Buna | Size N/A 250 mm | Operating Temperature [Min] N/A -20 ºC-4 ºF | Bore Diameter N/A 250 mm | Core Products | 
| 353981 | Model Code Description N/A Piston 250 COMPL with Seals (216) | Seal Material N/A Viton | Size N/A 250 mm | Operating Temperature [Min] N/A -15 ºC5 ºF | Bore Diameter N/A 250 mm | Core Products | 
| 356382 | Model Code Description N/A Piston 355 COMPL with Seals (212) | Seal Material N/A Buna | Size N/A 355 mm | Operating Temperature [Min] N/A -20 ºC-4 ºF | Bore Diameter N/A 355 mm | Core Products | 
| 2083966 | Model Code Description N/A Piston Position Switch Assembly-250/310 | Seal Material N/A | Size N/A 250 mm310 mm | Operating Temperature [Min] N/A | Bore Diameter N/A 250 mm310 mm | Core Products |