A piston accumulator consists of a fluid section and a gas section with the piston acting as a gas-proof screen. The gas section is precharged with dry nitrogen gas. Auxiliary gas bottles are frequently used with piston accumulators to provide the required gas volume. Piston Accumulators are a cost effective option for numerous functions involving energy storage, and sometimes shock absorption in a hydraulic or fluid system. They are well suited for applications needing: High Pressure Ratios, Large Volumes of Oil, High Fluid flow rates, Volume monitoring by way of piston position sensor or switch systems.
                            Part Number | 
                        
                            Model Code Description | 
                        
                            Seal Material | 
                        
                            Size | 
                        
                            Operating Temperature [Min] | 
                        
                            Bore Diameter | 
                        
                            Core Products | 
                                                        
|---|---|---|---|---|---|---|
| 3262110 | Model Code Description N/A Piston Switch LS0614 BF1 NPN d250 | Seal Material N/A | Size N/A 250 mm | Operating Temperature [Min] N/A | Bore Diameter N/A 250 mm | Core Products |