A piston accumulator consists of a fluid section and a gas section with the piston acting as a gas-proof screen. The gas section is precharged with dry nitrogen gas. Auxiliary gas bottles are frequently used with piston accumulators to provide the required gas volume. Piston Accumulators are a cost effective option for numerous functions involving energy storage, and sometimes shock absorption in a hydraulic or fluid system. They are well suited for applications needing: High Pressure Ratios, Large Volumes of Oil, High Fluid flow rates, Volume monitoring by way of piston position sensor or switch systems.
                            Part Number | 
                        
                            Model Code Description | 
                        
                            Seal Material | 
                        
                            Size | 
                        
                            Operating Temperature [Min] | 
                        
                            Bore Diameter | 
                        
                            Core Products | 
                                                        
|---|---|---|---|---|---|---|
| 2123890 | Model Code Description N/A Seal Kit 80 mm BUNA Type 2 | Seal Material N/A Buna | Size N/A 80 mm | Operating Temperature [Min] N/A -20 ºC-4 ºF | Bore Diameter N/A 80 mm | Core Products | 
| 3043773 | Model Code Description N/A Seal Kit 80 mm BUNA Type 3 | Seal Material N/A Buna | Size N/A 80 mm | Operating Temperature [Min] N/A -20 ºC-4 ºF | Bore Diameter N/A 80 mm | Core Products | 
| 3671731 | Model Code Description N/A Seal Kit 100 mm BUNA Type 2 | Seal Material N/A Buna | Size N/A 100 mm | Operating Temperature [Min] N/A -20 ºC-4 ºF | Bore Diameter N/A 100 mm | Core Products | 
| 2123414 | Model Code Description N/A Seal Kit 100 mm PU/NBR Type 3 | Seal Material N/A PUR/Buna | Size N/A 100 mm | Operating Temperature [Min] N/A -30 ºC-22 ºF | Bore Diameter N/A 100 mm | Core Products | 
| 3226170 | Model Code Description N/A Seal Kit 125 mm PU/NBR Type 3 | Seal Material N/A PUR/Buna | Size N/A 125 mm | Operating Temperature [Min] N/A -30 ºC-22 ºF | Bore Diameter N/A 125 mm | Core Products | 
| 3145418 | Model Code Description N/A Seal Kit 150 mm PU/NBR Type 3 | Seal Material N/A PUR/Buna | Size N/A 150 mm | Operating Temperature [Min] N/A -30 ºC-22 ºF | Bore Diameter N/A 150.0 mm | Core Products | 
| 3016235 | Model Code Description N/A Seal Kit 150 mm BUNA Type 2 | Seal Material N/A Buna | Size N/A 150 mm | Operating Temperature [Min] N/A -20 ºC-4 ºF | Bore Diameter N/A 150.0 mm | Core Products | 
| 298219 | Model Code Description N/A Seal Kit 180 mm BUNA Type 1 | Seal Material N/A Buna | Size N/A 180 mm | Operating Temperature [Min] N/A -20 ºC-4 ºF | Bore Diameter N/A 180 mm | Core Products | 
| 363270 | Model Code Description N/A Seal Kit 180 mm BUNA Type 2 | Seal Material N/A Buna | Size N/A 180 mm | Operating Temperature [Min] N/A -20 ºC-4 ºF | Bore Diameter N/A 180 mm | Core Products | 
| 2123415 | Model Code Description N/A Seal Kit 180 mm PU/NBR Type 3 | Seal Material N/A PUR/Buna | Size N/A 180 mm | Operating Temperature [Min] N/A -30 ºC-22 ºF | Bore Diameter N/A 180 mm | Core Products | 
| 363271 | Model Code Description N/A Seal Kit 180 mm VITON Type 2 | Seal Material N/A Viton | Size N/A 180 mm | Operating Temperature [Min] N/A -15 ºC5 ºF | Bore Diameter N/A 180 mm | Core Products | 
| 3113127 | Model Code Description N/A Seal Kit 200 mm PU/NBR Type 3 | Seal Material N/A PUR/Buna | Size N/A 200 mm | Operating Temperature [Min] N/A -30 ºC-22 ºF | Bore Diameter N/A 200 mm | Core Products | 
| 3671733 | Model Code Description N/A Seal Kit 250 mm BUNA Type 2 TE* | Seal Material N/A Buna | Size N/A 250 mm | Operating Temperature [Min] N/A -20 ºC-4 ºF | Bore Diameter N/A 250 mm | Core Products | 
| 2125622 | Model Code Description N/A Seal Kit 250 mm BUNA Type 2 (Piston with RV) | Seal Material N/A Buna | Size N/A 250 mm | Operating Temperature [Min] N/A -20 ºC-4 ºF | Bore Diameter N/A 250 mm | Core Products | 
| 3016213 | Model Code Description N/A Seal Kit 250 mm PU/BUNA Type 3 | Seal Material N/A PUR/Buna | Size N/A 250 mm | Operating Temperature [Min] N/A -30 ºC-22 ºF | Bore Diameter N/A 250 mm | Core Products | 
| 363267 | Model Code Description N/A Seal Kit 250 mm VITON Type 2 | Seal Material N/A Viton | Size N/A 250 mm | Operating Temperature [Min] N/A -15 ºC5 ºF | Bore Diameter N/A 250 mm | Core Products | 
| 2128104 | Model Code Description N/A Seal Kit 3.8X125 PU/NBR | Seal Material N/A PUR/Buna | Size N/A | Operating Temperature [Min] N/A -30 ºC-22 ºF | Bore Diameter N/A | Core Products | 
| 3016200 | Model Code Description N/A Seal Kit 310 mm BUNA Type 2 (UBE) | Seal Material N/A Buna | Size N/A 310 mm | Operating Temperature [Min] N/A -20 ºC-4 ºF | Bore Diameter N/A 310 mm | Core Products | 
| 363272 | Model Code Description N/A Seal Kit 355 mm BUNA Type 2 | Seal Material N/A Buna | Size N/A 355 mm | Operating Temperature [Min] N/A -20 ºC-4 ºF | Bore Diameter N/A 355 mm | Core Products | 
| 3041573 | Model Code Description N/A Seal Kit 80 mm BUNA Type 2 | Seal Material N/A Buna | Size N/A 80 mm | Operating Temperature [Min] N/A -20 ºC-4 ºF | Bore Diameter N/A 80 mm | Core Products | 
| 3013230 | Model Code Description N/A Seal Kit 80 mm PU/NBR Type 3 | Seal Material N/A PUR/Buna | Size N/A 80 mm | Operating Temperature [Min] N/A -30 ºC-22 ºF | Bore Diameter N/A 80 mm | Core Products | 
| 2101357 | Model Code Description N/A Seal Kit Ext. Piston VITON 180 | Seal Material N/A Viton | Size N/A 180 mm | Operating Temperature [Min] N/A | Bore Diameter N/A 180 mm | Core Products | 
| 359614 | Model Code Description N/A Tool for Piston Insertion 080-M85x2-ST | Seal Material N/A | Size N/A 80 mm | Operating Temperature [Min] N/A | Bore Diameter N/A 80 mm | Core Products | 
| 290056 | Model Code Description N/A Tool for Piston Insertion 100 | Seal Material N/A | Size N/A 100 mm | Operating Temperature [Min] N/A | Bore Diameter N/A 100 mm | Core Products | 
| 2128223 | Model Code Description N/A Tool for Piston Insertion 125-M132x3-ST | Seal Material N/A | Size N/A 125 mm | Operating Temperature [Min] N/A | Bore Diameter N/A 125 mm | Core Products |