1 - 15 of 15 | Results Per Page | View | Unit of Measure
1 

Part Number

Model Code Description

Filter Rating

Seal

Beta Rating

Dirt Holding Capacity (DHC)

Core Products

N/A SBF-MF100-10BF,ELEMENT N/A 10 µm N/A Nitrile Rubber (NBR) N/A β18 > 200 N/A 8.000 g
N/A SBF-MF100-10B,ELEMENT N/A 10 µm N/A Nitrile Rubber (NBR) N/A β18 > 200 N/A 8.000 g
N/A SBF-MF100-10V,ELEMENT N/A 10 µm N/A Fluoroelastomer (FPM) N/A β18 > 200 N/A 8.000 g
N/A SBF-MF100-25B,ELEMENT N/A 25 µm N/A Nitrile Rubber (NBR) N/A N/A 0.398 g
N/A SBF-MF100-25V,ELEMENT N/A 25 µm N/A Fluoroelastomer (FPM) N/A N/A 0.398 g
N/A SBF-MF100-3B,ELEMENT N/A 3 µm N/A Nitrile Rubber (NBR) N/A β10 > 200 N/A 9.000 g
N/A SBF-MF100-3V,ELEMENT N/A 3 µm N/A Fluoroelastomer (FPM) N/A β10 > 200 N/A 9.000 g
N/A SBF-MF100-Z10B,ELEMENT N/A 10 µm N/A Nitrile Rubber (NBR) N/A β10 > 200 N/A 19.000 g
N/A SBF-MF100-Z10V,ELEMENT N/A 10 µm N/A Fluoroelastomer (FPM) N/A β10 > 200 N/A 19.000 g
N/A SBF-MF100-Z25B,ELEMENT N/A 25 µm N/A Nitrile Rubber (NBR) N/A β25 > 200 N/A 17.000 g
N/A SBF-MF100-Z25V,ELEMENT N/A 25 µm N/A Fluoroelastomer (FPM) N/A β25 > 200 N/A 17.000 g
N/A SBF-MF100-Z3B,ELEMENT N/A 3 µm N/A Nitrile Rubber (NBR) N/A β3 > 200 N/A 20.000 g
N/A SBF-MF100-Z3V,ELEMENT N/A 3 µm N/A Fluoroelastomer (FPM) N/A β3 > 200 N/A 19.000 g
N/A SBF-MF100-Z5B,ELEMENT N/A 5 µm N/A Nitrile Rubber (NBR) N/A β5 > 200 N/A 15.000 g
N/A SBF-MF100-Z5V,ELEMENT N/A 5 µm N/A Fluoroelastomer (FPM) N/A β5 > 200 N/A 15.000 g
1 - 15 of 15 | Results Per Page | View | Unit of Measure
1