1 - 25 of 882 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Filter Rating (µm)

Seal

  • Ethylene propylene rubber (EPR)
  • Fluoroelastomer (FPM)
  • NEO - Neoprene
  • Nitrile Rubber (NBR)

Stat-Free

  • No
  • Yes

Media Type

Collapse Rating (bar)

Part Number

Model Code Description

Filter Rating

Seal

Beta Rating

Media Type

Core Products

N/A 16QCLZ1V,CORELESS,ELEMENT N/A 1 µm N/A Fluoroelastomer (FPM) N/A β1 > 1000 N/A Microglass
N/A 16QCLZ25V,CORELESS,ELEMENT N/A 25 µm N/A Fluoroelastomer (FPM) N/A β25 > 1000 N/A Microglass
N/A 16QCLZ3V,CORELESS,ELEMENT N/A 3 µm N/A Fluoroelastomer (FPM) N/A β3 > 1000 N/A Microglass
N/A 16QCLZ45V,CORELESS ELEMENT N/A 40 µm N/A Fluoroelastomer (FPM) N/A β40 > 30 N/A Microglass
N/A 16QCLZ5V,CORELESS,ELEMENT N/A 5 µm N/A Fluoroelastomer (FPM) N/A β5 > 1000 N/A Microglass
N/A 16QPMLAS10V,ELEMENT N/A 10 µm N/A Fluoroelastomer (FPM) N/A β10 > 1000 N/A Microglass - Anti-static
N/A 16QPMLAS3V,ELEMENT N/A 3 µm N/A Fluoroelastomer (FPM) N/A β3 > 1000 N/A Microglass - Anti-static
N/A 16QPMLAS5V,ELEMENT N/A 5 µm N/A Fluoroelastomer (FPM) N/A β5 > 1000 N/A Microglass - Anti-static
N/A 16QPML-Z10VF,ELEMENT N/A 10 µm N/A Fluoroelastomer (FPM) N/A β10 > 1000 N/A Microglass
N/A 16QPML-Z10V,ELEMENT N/A 10 µm N/A Fluoroelastomer (FPM) N/A β10 > 1000 N/A Microglass
N/A 16QPML-Z1VF,ELEMENT N/A 1 µm N/A Fluoroelastomer (FPM) N/A β1 > 1000 N/A Microglass
N/A 16QPML-Z1V,ELEMENT N/A 1 µm N/A Fluoroelastomer (FPM) N/A β1 > 1000 N/A Microglass
N/A 16QPML-Z25V,ELEMENT N/A 25 µm N/A Fluoroelastomer (FPM) N/A β25 > 1000 N/A Microglass
N/A 16QPML-Z3V,ELEMENT N/A 3 µm N/A Fluoroelastomer (FPM) N/A β3 > 1000 N/A Microglass
N/A 16QPML-Z5V,ELEMENT N/A 5 µm N/A Fluoroelastomer (FPM) N/A β5 > 1000 N/A Microglass
N/A 16QPML-ZW3V,ELEMENT N/A 3 µm N/A Fluoroelastomer (FPM) N/A β3 > 1000 N/A Particulate/Water Removal
N/A 39QCLZ3VF,CORELESS,ELEMENT N/A 3 µm N/A Fluoroelastomer (FPM) N/A β3 > 1000 N/A Microglass
N/A 39QCLZ5VF,CORELESS,ELEMENT N/A 5 µm N/A Fluoroelastomer (FPM) N/A β5 > 1000 N/A Microglass
N/A 39QPMLAS10V,ELEMENT N/A 10 µm N/A Fluoroelastomer (FPM) N/A β10 > 1000 N/A Microglass - Anti-static
N/A 39QPMLAS3V,ELEMENT N/A 3 µm N/A Fluoroelastomer (FPM) N/A β3 > 1000 N/A Microglass - Anti-static
N/A 39QPMLAS5V,ELEMENT N/A 5 µm N/A Fluoroelastomer (FPM) N/A β5 > 1000 N/A Microglass - Anti-static
N/A 39QPML-Z10VF,ELEMENT N/A 10 µm N/A Fluoroelastomer (FPM) N/A β10 > 1000 N/A Microglass
N/A 39QPML-Z10V,ELEMENT N/A 10 µm N/A Fluoroelastomer (FPM) N/A β10 > 1000 N/A Microglass
N/A 39QPML-Z1B,ELEMENT N/A 1 µm N/A Nitrile Rubber (NBR) N/A β1 > 1000 N/A Microglass
N/A 39QPML-Z1VF,ELEMENT N/A 1 µm N/A Fluoroelastomer (FPM) N/A β1 > 1000 N/A Microglass
1 - 25 of 882 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »