A screw-in cartridge, solenoid operated, 2 way, 2 position, normally open, pilot operated, poppet type intended for use as a unidirectional blocking or load holding device in hydraulic circuits requiring low internal leakage.
1 - 25 of 97 | Results Per Page | View | Unit of Measure
1 2 3 4 

Part Number

Model Code Description

Nominal Flow

Seals

Override Option

Coil Voltage Type

Core Products

2610209 N/A WS06Y-01-C-N-0 N/A 3.5 gpm13.3 L/min N/A Buna-N N/A No Manual Override N/A Without Coil
2610867 N/A WS06Y-01-C-N-0 without CNO N/A 3.5 gpm13.3 L/min N/A Buna-N N/A No Manual Override N/A Without Coil
2610694 N/A WS06Y-01-C-N-105DG N/A 3.5 gpm13.3 L/min N/A Buna-N N/A No Manual Override N/A AC
2610567 N/A WS06Y-01-C-N-115AG N/A 3.5 gpm13.3 L/min N/A Buna-N N/A No Manual Override N/A AC
2610539 N/A WS06Y-01-C-N-12DN N/A 3.5 gpm13.3 L/min N/A Buna-N N/A No Manual Override N/A DC
2611129 N/A WS06Y-01-C-N-205DG N/A 3.5 gpm13.3 L/min N/A Buna-N N/A No Manual Override N/A AC
2610479 N/A WS06Y-01-C-N-24DG N/A 3.5 gpm13.3 L/min N/A Buna-N N/A No Manual Override N/A DC
2610655 N/A WS06Y-01-C-N-24DN N/A 3.5 gpm13.3 L/min N/A Buna-N N/A No Manual Override N/A DC
2610532 N/A WS06Y-01-C-V-0 N/A 3.5 gpm13.3 L/min N/A VitonĀ® N/A No Manual Override N/A Without Coil
2610546 N/A WS06Y-01-C-V-12DN N/A 3.5 gpm13.3 L/min N/A VitonĀ® N/A No Manual Override N/A DC
2599087 N/A WS06Y-01M-AS4-N-12DG N/A 3.5 gpm13.3 L/min N/A Buna-N N/A Push Type Manual Override N/A DC
2610407 N/A WS06Y-01M-C-N-0 N/A 3.5 gpm13.3 L/min N/A Buna-N N/A Push Type Manual Override N/A Without Coil
2611147 N/A WS06Y-01M-C-N-24DG N/A 3.5 gpm13.3 L/min N/A Buna-N N/A Push Type Manual Override N/A DC
2611130 N/A WS06Y-01M-C-N-24DN N/A 3.5 gpm13.3 L/min N/A Buna-N N/A Push Type Manual Override N/A DC
2610961 N/A WS06Y-01M-C-V-0 N/A 3.5 gpm13.3 L/min N/A VitonĀ® N/A Push Type Manual Override N/A Without Coil
2611119 N/A WS06Y-01M-SS4-N-24DN N/A 3.5 gpm13.3 L/min N/A Buna-N N/A Push Type Manual Override N/A DC
2610788 N/A WS06Y-01-SS4-N-12DN N/A 3.5 gpm13.3 L/min N/A Buna-N N/A No Manual Override N/A DC
2592655 N/A WS08Y-01-AN3-N-24DG N/A 10 gpm38 L/min N/A Buna-N N/A No Manual Override N/A DC
2595309 N/A WS08Y-01-AS6-N-115AG N/A 10 gpm38 L/min N/A Buna-N N/A No Manual Override N/A AC
2593083 N/A WS08Y-01-AS6-N-12DG N/A 10 gpm38 L/min N/A Buna-N N/A No Manual Override N/A DC
2591159 N/A WS08Y-01-AS6-N-24DG N/A 10 gpm38 L/min N/A Buna-N N/A No Manual Override N/A DC
2599156 N/A WS08Y-01-AS6-N-24DW N/A 10 gpm38 L/min N/A Buna-N N/A No Manual Override N/A DC
2597846 N/A WS08Y-01-AS6-V-24DN01 N/A 10 gpm38 L/min N/A VitonĀ® N/A No Manual Override N/A DC
2599170 N/A WS08Y-01-AS8-N-12DL N/A 10 gpm38 L/min N/A Buna-N N/A No Manual Override N/A DC
2550847 N/A WS08Y-01-C-D-12DG N/A 10 gpm38 L/min N/A N/A No Manual Override N/A DC
1 - 25 of 97 | Results Per Page | View | Unit of Measure
1 2 3 4