Part Number |
Model Code Description |
Seals |
Override Option |
Ports |
Coil Voltage Type |
Core Products |
|---|---|---|---|---|---|---|
| 2610367 | N/A WK06Y-01-AS4-N-24DG | N/A Buna-N | N/A No Manual Override | N/A SAE-4 | N/A DC | |
| 2610725 | N/A WK06Y-01-C-E-0 | N/A | N/A No Manual Override | N/A Cartridge Only | N/A Without Coil | |
| 2610203 | N/A WK06Y-01-C-N-0 QS | N/A Buna-N | N/A No Manual Override | N/A Cartridge Only | N/A Without Coil | |
| 2610865 | N/A WK06Y-01-C-N-0 without CNO | N/A Buna-N | N/A No Manual Override | N/A Cartridge Only | N/A Without Coil | |
| 2610606 | N/A WK06Y-01-C-N-12DN | N/A Buna-N | N/A No Manual Override | N/A Cartridge Only | N/A DC | |
| 2610448 | N/A WK06Y-01-C-N-24DG | N/A Buna-N | N/A No Manual Override | N/A Cartridge Only | N/A DC | |
| 2610712 | N/A WK06Y-01-C-N-24DN | N/A Buna-N | N/A No Manual Override | N/A Cartridge Only | N/A DC | |
| 2610743 | N/A WK06Y-01-C-V-0 | N/A Viton® | N/A No Manual Override | N/A Cartridge Only | N/A Without Coil | |
| 2610929 | N/A WK06Y-01-C-V-0 without CNO | N/A Viton® | N/A No Manual Override | N/A Cartridge Only | N/A Without Coil | |
| 2610849 | N/A WK06Y-01-C-V-12DL | N/A Viton® | N/A No Manual Override | N/A Cartridge Only | N/A DC | |
| 2610405 | N/A WK06Y-01M-C-N-0 | N/A Buna-N | N/A Push Type Manual Override | N/A Cartridge Only | N/A Without Coil | |
| 2610960 | N/A WK06Y-01M-C-V-0 | N/A Viton® | N/A Push Type Manual Override | N/A Cartridge Only | N/A Without Coil | |
| 3021093 | N/A WK08K-01-C-N-24DG | N/A Buna-N | N/A No Manual Override | N/A Cartridge Only | N/A DC | |
| 2596296 | N/A WK08X-01-AS6-N-12DN | N/A Buna-N | N/A No Manual Override | N/A SAE-6 | N/A DC | |
| 2597131 | N/A WK08X-01-AS6-N-24DN | N/A Buna-N | N/A No Manual Override | N/A SAE-6 | N/A DC | |
| 2598915 | N/A WK08X-01-AS6-V-12DN | N/A Viton® | N/A No Manual Override | N/A SAE-6 | N/A DC | |
| 3016617 | N/A WK08X-01-C-N-0 Without Coil QS | N/A Buna-N | N/A No Manual Override | N/A Cartridge Only | N/A Without Coil | |
| 3044053 | N/A WK08X-01-C-N-115AG | N/A Buna-N | N/A No Manual Override | N/A Cartridge Only | N/A AC | |
| 3020893 | N/A WK08X-01-C-N-12DG | N/A Buna-N | N/A No Manual Override | N/A Cartridge Only | N/A DC | |
| 2598281 | N/A WK08X-01-C-N-12DN | N/A Buna-N | N/A No Manual Override | N/A Cartridge Only | N/A DC | |
| 3021149 | N/A WK08X-01-C-N-24DG | N/A Buna-N | N/A No Manual Override | N/A Cartridge Only | N/A DC | |
| 2596020 | N/A WK08X-01-C-V-24DN | N/A Viton® | N/A No Manual Override | N/A Cartridge Only | N/A DC | |
| 3016618 | N/A WK08X-01-C-V-O Without Coil | N/A Viton® | N/A No Manual Override | N/A Cartridge Only | N/A Without Coil | |
| 2594181 | N/A WK08X-01M-AS6-N-115AG | N/A Buna-N | N/A Screw Type Manual Override | N/A SAE-6 | N/A AC | |
| 2595520 | N/A WK08X-01M-AS6-N-12DG | N/A Buna-N | N/A Screw Type Manual Override | N/A SAE-6 | N/A DC |