A screw-in cartridge, solenoid operated, 4 way, 3 position, direct acting, spool type valve.
1 - 25 of 98 | Results Per Page | View | Unit of Measure
1 2 3 4 

Part Number

Model Code Description

Seals

Override Option

Ports

Coil Voltage Type

Core Products

N/A WK06J-01A-C-N-0 N/A Buna-N N/A Detented Manual Override N/A Cartridge Only N/A Without Coil
N/A WK06J-01A-C-V-0 N/A VitonĀ® N/A Detented Manual Override N/A Cartridge Only N/A Without Coil
N/A WK06J-01-AS4-N-12DL N/A Buna-N N/A No Manual Override N/A SAE-4 N/A DC
N/A WK06J-01-AS4-N-12DN N/A Buna-N N/A No Manual Override N/A SAE-4 N/A DC
N/A WK06J-01-C-N-0 QS N/A Buna-N N/A No Manual Override N/A Cartridge Only N/A Without Coil
N/A WK06J-01-C-N-0 without CNO N/A Buna-N N/A No Manual Override N/A Cartridge Only N/A Without Coil
N/A WK06J-01-C-N-105DG N/A Buna-N N/A No Manual Override N/A Cartridge Only N/A AC
N/A WK06J-01-C-N-12DG N/A Buna-N N/A No Manual Override N/A Cartridge Only N/A DC
N/A WK06J-01-C-N-12DN N/A Buna-N N/A No Manual Override N/A Cartridge Only N/A DC
N/A WK06J-01-C-V-0 N/A VitonĀ® N/A No Manual Override N/A Cartridge Only N/A Without Coil
N/A WK06J-01-C-V-0 without CNO N/A VitonĀ® N/A No Manual Override N/A Cartridge Only N/A Without Coil
N/A WK06J-01M-C-N-0 N/A Buna-N N/A Not Detented Manual Override N/A Cartridge Only N/A Without Coil
N/A WK06J-01M-C-N-24DN N/A Buna-N N/A Not Detented Manual Override N/A Cartridge Only N/A DC
N/A WK06J-01M-C-V-0 N/A VitonĀ® N/A Not Detented Manual Override N/A Cartridge Only N/A Without Coil
N/A WK06J-30-C-N-0 N/A Buna-N N/A No Manual Override N/A Cartridge Only N/A Without Coil
N/A WK08E-01A-C-N-0 N/A Buna-N N/A Push/Pull Type, Detented N/A Cartridge Only N/A Without Coil
N/A WK08E-01A-C-V-0 N/A VitonĀ® N/A Push/Pull Type, Detented N/A Cartridge Only N/A Without Coil
N/A WK08E-01-AS6-N-12DL N/A Buna-N N/A No Manual Override N/A SAE-6 N/A DC
N/A WK08E-01-AS6-N-12DS N/A Buna-N N/A No Manual Override N/A SAE-6 N/A DC
N/A WK08E-01-C-N-0 QS N/A Buna-N N/A No Manual Override N/A Cartridge Only N/A Without Coil
N/A WK08E-01-C-N-12DL N/A Buna-N N/A No Manual Override N/A Cartridge Only N/A DC
N/A WK08E-01-C-V-0 N/A VitonĀ® N/A No Manual Override N/A Cartridge Only N/A Without Coil
N/A WK08E-01M-C-N-0 N/A Buna-N N/A Push/Pull Type, Not Detented N/A Cartridge Only N/A Without Coil
N/A WK08E-01M-C-V-0 N/A VitonĀ® N/A Push/Pull Type, Not Detented N/A Cartridge Only N/A Without Coil
N/A WK08J-01A-C-N-0 N/A Buna-N N/A Push/Pull Type, Detented N/A Cartridge Only N/A Without Coil
1 - 25 of 98 | Results Per Page | View | Unit of Measure
1 2 3 4