| 
                                    
                                            
                                        2078485                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        HTMS HB 1.00"/SAE-24 100 
                                                    
                                    
                                 | 
                                
                                    
                                        Options                                                    
 N/A                                                        Standard (No Bypass) 
                                                    
                                    
                                 | 
                                
                                    
                                        End Type                                                    
 N/A                                                        Hose Barb 
                                                    
                                    
                                 | 
                                
                                    
                                        End Size                                                    
 N/A                                                        1.00 in. 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow Ratings                                                    
 N/A                                                        8 gpm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2078489                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        HTMS HB 1.00"/SAE-24 100 RV3 
                                                    
                                    
                                 | 
                                
                                    
                                        Options                                                    
 N/A                                                        3 psi Bypass Valve 
                                                    
                                    
                                 | 
                                
                                    
                                        End Type                                                    
 N/A                                                        Hose Barb 
                                                    
                                    
                                 | 
                                
                                    
                                        End Size                                                    
 N/A                                                        1.00 in. 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow Ratings                                                    
 N/A                                                        8 gpm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2084486                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        HTMS HB 1.25"/SAE-24 100 
                                                    
                                    
                                 | 
                                
                                    
                                        Options                                                    
 N/A                                                        Standard (No Bypass) 
                                                    
                                    
                                 | 
                                
                                    
                                        End Type                                                    
 N/A                                                        Hose Barb 
                                                    
                                    
                                 | 
                                
                                    
                                        End Size                                                    
 N/A                                                        1.25 in. 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow Ratings                                                    
 N/A                                                        12 gpm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2078486                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        HTMS HB 1.25"/SAE-32 100 
                                                    
                                    
                                 | 
                                
                                    
                                        Options                                                    
 N/A                                                        Standard (No Bypass) 
                                                    
                                    
                                 | 
                                
                                    
                                        End Type                                                    
 N/A                                                        Hose Barb 
                                                    
                                    
                                 | 
                                
                                    
                                        End Size                                                    
 N/A                                                        1.25 in. 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow Ratings                                                    
 N/A                                                        14 gpm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2078490                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        HTMS HB 1.25"/SAE-32 100 RV3 
                                                    
                                    
                                 | 
                                
                                    
                                        Options                                                    
 N/A                                                        3 psi Bypass Valve 
                                                    
                                    
                                 | 
                                
                                    
                                        End Type                                                    
 N/A                                                        Hose Barb 
                                                    
                                    
                                 | 
                                
                                    
                                        End Size                                                    
 N/A                                                        1.25 in. 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow Ratings                                                    
 N/A                                                        14 gpm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2094980                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        HTMS HB 1.50"/SAE-32 100 
                                                    
                                    
                                 | 
                                
                                    
                                        Options                                                    
 N/A                                                        Standard (No Bypass) 
                                                    
                                    
                                 | 
                                
                                    
                                        End Type                                                    
 N/A                                                        Hose Barb 
                                                    
                                    
                                 | 
                                
                                    
                                        End Size                                                    
 N/A                                                        1.50 in. 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow Ratings                                                    
 N/A                                                        20 gpm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2078487                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        HTMS HB 1.50"/SAE-48 100 
                                                    
                                    
                                 | 
                                
                                    
                                        Options                                                    
 N/A                                                        Standard (No Bypass) 
                                                    
                                    
                                 | 
                                
                                    
                                        End Type                                                    
 N/A                                                        Hose Barb 
                                                    
                                    
                                 | 
                                
                                    
                                        End Size                                                    
 N/A                                                        1.50 in. 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow Ratings                                                    
 N/A                                                        21 gpm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2078491                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        HTMS HB 1.50"/SAE-48 100 RV3 
                                                    
                                    
                                 | 
                                
                                    
                                        Options                                                    
 N/A                                                        3 psi Bypass Valve 
                                                    
                                    
                                 | 
                                
                                    
                                        End Type                                                    
 N/A                                                        Hose Barb 
                                                    
                                    
                                 | 
                                
                                    
                                        End Size                                                    
 N/A                                                        1.50 in. 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow Ratings                                                    
 N/A                                                        21 gpm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2093299                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        HTMS HB 2.00"/SAE-40 100 
                                                    
                                    
                                 | 
                                
                                    
                                        Options                                                    
 N/A                                                        Standard (No Bypass) 
                                                    
                                    
                                 | 
                                
                                    
                                        End Type                                                    
 N/A                                                        Hose Barb 
                                                    
                                    
                                 | 
                                
                                    
                                        End Size                                                    
 N/A                                                        2.00 in. 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow Ratings                                                    
 N/A                                                        30 gpm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2078488                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        HTMS HB 2.00"/SAE-48 100 
                                                    
                                    
                                 | 
                                
                                    
                                        Options                                                    
 N/A                                                        Standard (No Bypass) 
                                                    
                                    
                                 | 
                                
                                    
                                        End Type                                                    
 N/A                                                        Hose Barb 
                                                    
                                    
                                 | 
                                
                                    
                                        End Size                                                    
 N/A                                                        2.00 in. 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow Ratings                                                    
 N/A                                                        40 gpm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2078492                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        HTMS HB 2.00"/SAE-48 100 RV3 
                                                    
                                    
                                 | 
                                
                                    
                                        Options                                                    
 N/A                                                        3 psi Bypass Valve 
                                                    
                                    
                                 | 
                                
                                    
                                        End Type                                                    
 N/A                                                        Hose Barb 
                                                    
                                    
                                 | 
                                
                                    
                                        End Size                                                    
 N/A                                                        2.00 in. 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow Ratings                                                    
 N/A                                                        40 gpm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2097790                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        HTMS HB 2.50"/SAE-48 100 
                                                    
                                    
                                 | 
                                
                                    
                                        Options                                                    
 N/A                                                        Standard (No Bypass) 
                                                    
                                    
                                 | 
                                
                                    
                                        End Type                                                    
 N/A                                                        Hose Barb 
                                                    
                                    
                                 | 
                                
                                    
                                        End Size                                                    
 N/A                                                        2.50 in. 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow Ratings                                                    
 N/A                                                        50 gpm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2078463                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        HTMS NPT 1 1/4 100 
                                                    
                                    
                                 | 
                                
                                    
                                        Options                                                    
 N/A                                                        Standard (No Bypass) 
                                                    
                                    
                                 | 
                                
                                    
                                        End Type                                                    
 N/A                                                        NPT 
                                                    
                                    
                                 | 
                                
                                    
                                        End Size                                                    
 N/A                                                        1 1/4 in. 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow Ratings                                                    
 N/A                                                        25 gpm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2078469                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        HTMS NPT 1 1/4 100 RV5 
                                                    
                                    
                                 | 
                                
                                    
                                        Options                                                    
 N/A                                                        5 psi Bypass Valve 
                                                    
                                    
                                 | 
                                
                                    
                                        End Type                                                    
 N/A                                                        NPT 
                                                    
                                    
                                 | 
                                
                                    
                                        End Size                                                    
 N/A                                                        1 1/4 in. 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow Ratings                                                    
 N/A                                                        25 gpm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2078462                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        HTMS NPT 1 100 
                                                    
                                    
                                 | 
                                
                                    
                                        Options                                                    
 N/A                                                        Standard (No Bypass) 
                                                    
                                    
                                 | 
                                
                                    
                                        End Type                                                    
 N/A                                                        NPT 
                                                    
                                    
                                 | 
                                
                                    
                                        End Size                                                    
 N/A                                                        1 in. 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow Ratings                                                    
 N/A                                                        15 gpm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2078468                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        HTMS NPT 1 100 RV5 
                                                    
                                    
                                 | 
                                
                                    
                                        Options                                                    
 N/A                                                        5 psi Bypass Valve 
                                                    
                                    
                                 | 
                                
                                    
                                        End Type                                                    
 N/A                                                        NPT 
                                                    
                                    
                                 | 
                                
                                    
                                        End Size                                                    
 N/A                                                        1 in. 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow Ratings                                                    
 N/A                                                        15 gpm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2078460                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        HTMS NPT 1/2 100 
                                                    
                                    
                                 | 
                                
                                    
                                        Options                                                    
 N/A                                                        Standard (No Bypass) 
                                                    
                                    
                                 | 
                                
                                    
                                        End Type                                                    
 N/A                                                        NPT 
                                                    
                                    
                                 | 
                                
                                    
                                        End Size                                                    
 N/A                                                        1/2 in. 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow Ratings                                                    
 N/A                                                        5 gpm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2078466                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        HTMS NPT 1/2 100 RV5 
                                                    
                                    
                                 | 
                                
                                    
                                        Options                                                    
 N/A                                                        5 psi Bypass Valve 
                                                    
                                    
                                 | 
                                
                                    
                                        End Type                                                    
 N/A                                                        NPT 
                                                    
                                    
                                 | 
                                
                                    
                                        End Size                                                    
 N/A                                                        1/2 in. 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow Ratings                                                    
 N/A                                                        5 gpm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2078464                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        HTMS NPT 2 100 
                                                    
                                    
                                 | 
                                
                                    
                                        Options                                                    
 N/A                                                        Standard (No Bypass) 
                                                    
                                    
                                 | 
                                
                                    
                                        End Type                                                    
 N/A                                                        NPT 
                                                    
                                    
                                 | 
                                
                                    
                                        End Size                                                    
 N/A                                                        2 in. 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow Ratings                                                    
 N/A                                                        50 gpm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2078470                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        HTMS NPT 2 100 RV5 
                                                    
                                    
                                 | 
                                
                                    
                                        Options                                                    
 N/A                                                        5 psi Bypass Valve 
                                                    
                                    
                                 | 
                                
                                    
                                        End Type                                                    
 N/A                                                        NPT 
                                                    
                                    
                                 | 
                                
                                    
                                        End Size                                                    
 N/A                                                        2 in. 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow Ratings                                                    
 N/A                                                        50 gpm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2078465                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        HTMS NPT 3 100 
                                                    
                                    
                                 | 
                                
                                    
                                        Options                                                    
 N/A                                                        Standard (No Bypass) 
                                                    
                                    
                                 | 
                                
                                    
                                        End Type                                                    
 N/A                                                        NPT 
                                                    
                                    
                                 | 
                                
                                    
                                        End Size                                                    
 N/A                                                        3 in. 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow Ratings                                                    
 N/A                                                        100 gpm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2078471                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        HTMS NPT 3 100 RV5 
                                                    
                                    
                                 | 
                                
                                    
                                        Options                                                    
 N/A                                                        5 psi Bypass Valve 
                                                    
                                    
                                 | 
                                
                                    
                                        End Type                                                    
 N/A                                                        NPT 
                                                    
                                    
                                 | 
                                
                                    
                                        End Size                                                    
 N/A                                                        3 in. 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow Ratings                                                    
 N/A                                                        100 gpm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2078461                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        HTMS NPT 3/4 100 
                                                    
                                    
                                 | 
                                
                                    
                                        Options                                                    
 N/A                                                        Standard (No Bypass) 
                                                    
                                    
                                 | 
                                
                                    
                                        End Type                                                    
 N/A                                                        NPT 
                                                    
                                    
                                 | 
                                
                                    
                                        End Size                                                    
 N/A                                                        3/4 in. 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow Ratings                                                    
 N/A                                                        10 gpm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2078467                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        HTMS NPT 3/4 100 RV5 
                                                    
                                    
                                 | 
                                
                                    
                                        Options                                                    
 N/A                                                        5 psi Bypass Valve 
                                                    
                                    
                                 | 
                                
                                    
                                        End Type                                                    
 N/A                                                        NPT 
                                                    
                                    
                                 | 
                                
                                    
                                        End Size                                                    
 N/A                                                        3/4 in. 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow Ratings                                                    
 N/A                                                        10 gpm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2078480                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        HTMS NPTM 2 100 
                                                    
                                    
                                 | 
                                
                                    
                                        Options                                                    
 N/A                                                        Standard (No Bypass) 
                                                    
                                    
                                 | 
                                
                                    
                                        End Type                                                    
 N/A                                                        NPTM 
                                                    
                                    
                                 | 
                                
                                    
                                        End Size                                                    
 N/A                                                        2 in. 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow Ratings                                                    
 N/A                                                        50 gpm
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 |