(97)A screw-in cartridge, solenoid operated, 2 way, 2 position, normally open, pilot operated, poppet type intended for use as a unidirectional blocking or load holding device in hydraulic circuits requiring low internal leakage./en-ca/Asset/SolenoidCV-Poppet_2p2w.jpg
(113)A screw-in cartridge, solenoid operated, 2 way, 2 position, normally closed, pilot operated, poppet type intended for use as a unidirectional blocking or load holding device in hydraulic circuits requiring low internal leakage./en-ca/Asset/SolenoidCV-Poppet_2p3w.jpg