A screw-in cartridge, solenoid operated, 2 way, 2 position, normally closed, pilot operated, poppet type intended for use as a unidirectional blocking or load holding device in hydraulic circuits requiring low internal leakage.
1 - 25 of 113 | Results Per Page | View | Unit of Measure
1 2 3 4 5 

Part Number

Model Code Description

Nominal Flow

Seals

Override Option

Coil Voltage Type

Core Products

2611245 N/A WS06Z-01-AS4-N-12DN N/A 3.5 gpm13.3 L/min N/A Buna-N N/A No Manual Override N/A DC
2610769 N/A WS06Z-01-AS4-N-24DG N/A 3.5 gpm13.3 L/min N/A Buna-N N/A No Manual Override N/A DC
2610237 N/A WS06Z-01-C-N-0 N/A 3.5 gpm13.3 L/min N/A Buna-N N/A No Manual Override N/A Without Coil
2610775 N/A WS06Z-01-C-N-0 without CNO N/A 3.5 gpm13.3 L/min N/A Buna-N N/A No Manual Override N/A Without Coil
2610436 N/A WS06Z-01-C-N-12DN N/A 3.5 gpm13.3 L/min N/A Buna-N N/A No Manual Override N/A DC
2610480 N/A WS06Z-01-C-N-24DG N/A 3.5 gpm13.3 L/min N/A Buna-N N/A No Manual Override N/A DC
2610402 N/A WS06Z-01-C-N-24DL N/A 3.5 gpm13.3 L/min N/A Buna-N N/A No Manual Override N/A DC
2610426 N/A WS06Z-01-C-N-24DN N/A 3.5 gpm13.3 L/min N/A Buna-N N/A No Manual Override N/A DC
2610531 N/A WS06Z-01-C-V-0 N/A 3.5 gpm13.3 L/min N/A Viton® N/A No Manual Override N/A Without Coil
2610931 N/A WS06Z-01-C-V-0 without CNO N/A 3.5 gpm13.3 L/min N/A Viton® N/A No Manual Override N/A Without Coil
2610517 N/A WS06Z-01J-C-N-0 N/A 3.5 gpm13.3 L/min N/A Buna-N N/A N/A Without Coil
2610781 N/A WS06Z-01M-AS4-N-24DL N/A 3.5 gpm13.3 L/min N/A Buna-N N/A Screw Type Manual Override N/A DC
2610351 N/A WS06Z-01M-C-N-0 N/A 3.5 gpm13.3 L/min N/A Buna-N N/A Screw Type Manual Override N/A Without Coil
2610533 N/A WS06Z-01M-C-V-0 N/A 3.5 gpm13.3 L/min N/A Viton® N/A Screw Type Manual Override N/A Without Coil
2610589 N/A WS06Z-01M-C-V-24DN N/A 3.5 gpm13.3 L/min N/A Viton® N/A Screw Type Manual Override N/A DC
2595714 N/A WS06Z-01-SS4-N-12DN01 N/A 3.5 gpm13.3 L/min N/A Buna-N N/A No Manual Override N/A DC
2598922 N/A WS06Z-01-SS4-N-24DG N/A 3.5 gpm13.3 L/min N/A Buna-N N/A No Manual Override N/A DC
2591168 N/A WS08Z-01-AN2-N-115AG N/A 10 gpm38 L/min N/A Buna-N N/A No Manual Override N/A AC
2591581 N/A WS08Z-01-AN2-N-12DL N/A 10 gpm38 L/min N/A Buna-N N/A No Manual Override N/A DC
2592021 N/A WS08Z-01-AN3-N-115AG N/A 10 gpm38 L/min N/A Buna-N N/A No Manual Override N/A AC
2592656 N/A WS08Z-01-AN3-N-24DG N/A 10 gpm38 L/min N/A Buna-N N/A No Manual Override N/A DC
2591856 N/A WS08Z-01-AS6-N-115AG N/A 10 gpm38 L/min N/A Buna-N N/A No Manual Override N/A AC
2594989 N/A WS08Z-01-AS6-N-12DG N/A 10 gpm38 L/min N/A Buna-N N/A No Manual Override N/A DC
2593452 N/A WS08Z-01-AS6-N-230AG N/A 10 gpm38 L/min N/A Buna-N N/A No Manual Override N/A AC
2590920 N/A WS08Z-01-AS6-N-24DG N/A 10 gpm38 L/min N/A Buna-N N/A No Manual Override N/A DC
1 - 25 of 113 | Results Per Page | View | Unit of Measure
1 2 3 4 5