Unit of Measure

Specifications

Model Code Description

Thermal Fuse Cap with Gas Valve Adapter G3/4

Connection Type

BSPP

Weight

1.30 lb

Operating Pressure [Max]

345 bar5000 psi

End Size

G3/4

Short Description

Thermal Fuse Cap

Division

ACCUMULATORS

Product Group Family

ACCESSORIES-ACCUMULATORS

Product

ACCUMULATORS ACCESSORIES