HYDAC Thermal Fuse Caps are safety devices that automatically bleed accumulator gas pressure in the event of a fire. These devices are installed on the HYDAC version 4 gas valve. When the critical temperature (320 ºF to 340 ºF) is reached, a support ring melts, allowing for the spring to depress the gas valve core.
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

Part Number

Model Code Description

Connection Type

Operating Pressure [Max]

End Size

Core Products

N/A Thermal Fuse Cap 7/8-14 UNF N/A SAE N/A 345 bar5000 psi N/A 7/8-14 UNF
N/A Thermal Fuse Cap with Gas Valve Adapter G3/4 N/A BSPP N/A 345 bar5000 psi N/A G3/4
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1