Bladder accumulators are a very versatile and cost effective option for numerous types of hydraulic systems involving energy storage, shock absorption, pulsation dampening, leakage loss compensation and volume compensation. They are a first choice for a great variety of general applications and have the widest range of standard sizes and model options. Bladder accumulators also have very quick shock response characteristics in sizes much larger than diaphragm accumulators. The top repairable accumulator permits service and maintenance of the bladder without removing the accumulator from the hydraulic system.
Unit of Measure

Specifications

Model Code Description

N/A SB600TR-32A1/112S-345C

Type

N/A Bladder Accumulator

Connection Type

N/A SAE (ANSI B1.1)

Seal Material

N/A Buna-N

Weight

N/A 188 kg413 lb

Material

N/A Carbon Steel

Series

N/A SB600

Connection Size

N/A 1 7/8 in.-12 UN (SAE-24)

Connection Gender

N/A Female

Repairable

N/A Top Repairable

Valve Material

N/A Carbon Steel gal

Medium

N/A Mineral Oil

Flow

N/A 240 gpm

Volume Capacity

N/A 10 gal32 L

Industry Standards/Certifications

N/A ASME

Division

N/A ACCUMULATORS

Product Group Family

N/A BLADDER ACCUMULATORS

Product

N/A BLADDER ACCUMULATORS

Dimensions

Diameter

N/A 9.7 in247 mm

Height

N/A 53.7 in1364 mm