Model Code Description |
N/A SB600TR-32F1/112S-345F |
Type |
N/A Bladder Accumulator |
Connection Type |
N/A SAE Flange |
Seal Material |
N/A Buna N (NBR) |
Weight |
N/A 188 kg413 lb |
Material |
N/A Carbon Steel |
Series |
N/A SB600 |
Connection Size |
N/A SAE 1 1/2 in. (Code 62) |
Repairable |
N/A Top Repairable |
Valve Material |
N/A Carbon Steel gal |
Medium |
N/A Mineral Oil |
Flow |
N/A 240 gpm |
Volume Capacity |
N/A 10 gal32 L |
Industry Standards/Certifications |
N/A ASME |
Division |
N/A ACCUMULATORS |
Product Group Family |
N/A BLADDER ACCUMULATORS |
Product |
N/A BLADDER ACCUMULATORS |