Model Code Description |
N/A SB600TR-20A1/002S-345C |
Type |
N/A Bladder Accumulator |
Connection Type |
N/A SAE (ANSI B1.1) |
Seal Material |
N/A Buna-N |
Weight |
N/A 113 kg248 lb |
Material |
N/A Synthetic Coated Carbon Steel (PTFE Solid Film, Internal, and External for Water Service) |
Series |
N/A SB600 |
Connection Size |
N/A 1 7/8 in.-12 UN (SAE-24) |
Connection Gender |
N/A Female |
Repairable |
N/A Top Repairable |
Valve Material |
N/A Synthetic Coated Carbon Steel (PTFE Solid Film, Internal & External for Water Service) gal |
Medium |
N/A Mineral Oil |
Flow |
N/A 240 gpm |
Volume Capacity |
N/A 5 gal20 L |
Industry Standards/Certifications |
N/A ASME |
Division |
N/A ACCUMULATORS |
Product Group Family |
N/A BLADDER ACCUMULATORS |
Product |
N/A BLADDER ACCUMULATORS |