Bladder accumulators are a very versatile and cost effective option for numerous types of hydraulic systems involving energy storage, shock absorption, pulsation dampening, leakage loss compensation and volume compensation. They are a first choice for a great variety of general applications and have the widest range of standard sizes and model options. Bladder accumulators also have very quick shock response characteristics in sizes much larger than diaphragm accumulators. The top repairable accumulator permits service and maintenance of the bladder without removing the accumulator from the hydraulic system.
Unit of Measure

Specifications

Model Code Description

N/A SB600TR-54F11/312S-414H

Type

N/A Bladder Accumulator

Connection Type

N/A SAE Flange

Seal Material

N/A Buna N (NBR)

Weight

N/A 278 kg611 lb

Material

N/A Carbon Steel

Series

N/A SB600

Connection Size

N/A SAE 1 in. (Code 62)

Repairable

N/A Top Repairable

Valve Material

N/A Stainless Steel (Corrosion Resistance, (Typically 316 SS)) gal

Medium

N/A Mineral Oil

Flow

N/A 240 gpm

Volume Capacity

N/A 15 gal54 L

Industry Standards/Certifications

N/A ASME

Division

N/A ACCUMULATORS

Product Group Family

N/A BLADDER ACCUMULATORS

Product

N/A BLADDER ACCUMULATORS

Dimensions

Diameter

N/A 9.7 in247 mm

Height

N/A 77.3 in1964 mm