Desiccant Breather for removing moisture from air entering gearboxes, reservoirs, fuel tanks, etc.
Unit of Measure

Specifications

Model Code Description

N/A BDE 400 N 2 W 2.0 /-RV0.02

Maximum Flow Rate

N/A 110 gpm417 L/min
Optimum Air Flow Rate1 N/A 20 L/min

Connection Type

N/A Thread NPT

Connection Size

N/A 2 in.

Clogging Indicator

N/A W

Type

N/A Desiccant Breather

Filter Type

N/A BDE

Maximum Drying Capacity for Average Humidity

N/A 25 m³

Drying Capacity for High Humidity [Max]

N/A 15 m³

Weight

N/A 2.3 kg5.07 lb

Thread length B

N/A 0.94 in24 mm

Water Retention Capacity

N/A 0.50 L

AF with SW

N/A 2.56 in65 mm

Size

N/A 400

Material

N/A Silica Gel

Filter Rating

N/A 2 µm

Configuration

N/A Arrangement

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A BREATHERS-DESSICANT

Product

N/A BREATHERS

Dimensions

Dimension C

N/A 3.50 in89 mm

Diameter D

N/A 5.35 in136 mm

Dimension L

N/A 11.97 in304 mm

Mounting Hole Size

N/A 0.18 in4.5 mm

Features

N/A

  • 2-Stage Adsorbent Filling
  • Distribution of Flow by special design of the inner components
  • Star-pleated air filter element (2 μm) reduces/prevents dirt and dust ingress into tank
  • Integrated anti-splash tool to protect the absorbent from oil contamination
  • Replacement cartridges
  • Color Indication: When maximum adsorption is reached, the silica gel turns from purple to orange
  • Optional visual indicator

Benefits

N/A

  • Extending the life cycle of the lube oil
  • Minimize component wear, down time and repairs due to moisture
  • Minimize oil oxidation, additive depletion and freezing due to moisture
  • Minimize corrosion
  • Extended oil filter life

Supplementary Details

N/A Relief valve with 0.30 psi (0.02 bar) pressure setting

  • 1 Air flow rate with the highest drying efficiency.