The desiccant breathers are designed to keep moister and particulate matter out of hydraulic systems by filtering the air entering fuel tanks, reservoirs, gearboxes, etc.… through desiccant gel and a filter element. The gel will change color to indicate when the desiccant is fully absorbed with water.
Part Number |
Model Code Description |
Maximum Flow Rate |
Optimum Air Flow Rate |
Connection Type |
Connection Size |
Diameter |
Length |
|
---|---|---|---|---|---|---|---|---|
1320364 | Model Code Description N/A BDE 1000 F 2 UBM 1.0 /-RV0.02 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 35 L/min | Connection Type N/A Flange (to DIN 24557) | Connection Size N/A DIN 24557/T 2 | Diameter N/A 5.35 in136 mm | Length N/A 15.12 in384 mm | |
1311813 | Model Code Description N/A BDE 1000 F 2 W 1.0 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 35 L/min | Connection Type N/A Flange (to DIN 24557) | Connection Size N/A DIN 24557/T 2 | Diameter N/A 5.35 in136 mm | Length N/A 15.12 in384 mm | |
1320570 | Model Code Description N/A BDE 1000 F 2 W 1.0 /-ELF | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 35 L/min | Connection Type N/A Flange (to DIN 24557) | Connection Size N/A DIN 24557/T 2 | Diameter N/A 5.35 in136 mm | Length N/A 15.12 in384 mm | |
1309807 | Model Code Description N/A BDE 1000 F 2 W 1.0 /-RV0.02 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 35 L/min | Connection Type N/A Flange (to DIN 24557) | Connection Size N/A DIN 24557/T 2 | Diameter N/A 5.35 in136 mm | Length N/A 15.12 in384 mm | |
1309358 | Model Code Description N/A BDE 1000 G 2 UBM 1.0 /-RV0.02 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 35 L/min | Connection Type N/A Thread BSPP | Connection Size N/A 1 in. | Diameter N/A 5.35 in136 mm | Length N/A 15.12 in384 mm | |
1300853 | Model Code Description N/A BDE 1000 G 2 W 1.0 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 35 L/min | Connection Type N/A Thread BSPP | Connection Size N/A 1 in. | Diameter N/A 5.35 in136 mm | Length N/A 15.12 in384 mm | |
1300132 | Model Code Description N/A BDE 1000 G 2 W 1.0 /-RV0.003 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 35 L/min | Connection Type N/A Thread BSPP | Connection Size N/A 1 in. | Diameter N/A 5.35 in136 mm | Length N/A 15.12 in384 mm | |
1300846 | Model Code Description N/A BDE 1000 G 2 W 1.0 /-RV0.02 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 35 L/min | Connection Type N/A Thread BSPP | Connection Size N/A 1 in. | Diameter N/A 5.35 in136 mm | Length N/A 15.12 in384 mm | Core Products |
1321847 | Model Code Description N/A BDE 1000 G 2 W 2.0 /-RV0.02 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 35 L/min | Connection Type N/A Thread BSPP | Connection Size N/A 3/4 in. | Diameter N/A 5.35 in136 mm | Length N/A 15.12 in384 mm | Core Products |
2566255 | Model Code Description N/A BDE 1000 N 2 UBM 1.0/-RV0.003 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 35 L/min | Connection Type N/A Thread NPT | Connection Size N/A 1 in. | Diameter N/A 5.35 in136 mm | Length N/A 15.12 in384 mm | Core Products |
1310509 | Model Code Description N/A BDE 1000 N 2 UBM 2.0 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 35 L/min | Connection Type N/A Thread NPT | Connection Size N/A 2 in. | Diameter N/A 5.35 in136 mm | Length N/A 15.12 in384 mm | Core Products |
1300414 | Model Code Description N/A BDE 1000 N 2 UBM 2.0 /-RV0.02 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 35 L/min | Connection Type N/A Thread NPT | Connection Size N/A 2 in. | Diameter N/A 5.35 in136 mm | Length N/A 15.12 in384 mm | Core Products |
1300854 | Model Code Description N/A BDE 1000 N 2 W 1.0 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 35 L/min | Connection Type N/A Thread NPT | Connection Size N/A 1 in. | Diameter N/A 5.35 in136 mm | Length N/A 15.12 in384 mm | Core Products |
1300847 | Model Code Description N/A BDE 1000 N 2 W 1.0 /-RV0.02 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 35 L/min | Connection Type N/A Thread NPT | Connection Size N/A 1 in. | Diameter N/A 5.35 in136 mm | Length N/A 15.12 in384 mm | Core Products |
1304101 | Model Code Description N/A BDE 1000 N 2 W 2.0 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 35 L/min | Connection Type N/A Thread NPT | Connection Size N/A 2 in. | Diameter N/A 5.35 in136 mm | Length N/A 15.12 in384 mm | Core Products |
1305061 | Model Code Description N/A BDE 1000 N 2 W 2.0 /-RV0.003 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 35 L/min | Connection Type N/A Thread NPT | Connection Size N/A 2 in. | Diameter N/A 5.35 in136 mm | Length N/A 15.12 in384 mm | Core Products |
1308251 | Model Code Description N/A BDE 1000 N 2 W 2.0 /-RV0.02 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 35 L/min | Connection Type N/A Thread NPT | Connection Size N/A 2 in. | Diameter N/A 5.35 in136 mm | Length N/A 15.12 in384 mm | Core Products |
1300418 | Model Code Description N/A BDE 1000 X 2 UBM 0.0 /CARTRIDGE | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 35 L/min | Connection Type N/A Replacement Cartridge | Connection Size N/A Replacement Cartridge | Diameter N/A | Length N/A | Core Products |
1299655 | Model Code Description N/A BDE 1000 X 2 W 0.0 /CARTRIDGE | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 35 L/min | Connection Type N/A Replacement Cartridge | Connection Size N/A Replacement Cartridge | Diameter N/A | Length N/A | Core Products |
1304481 | Model Code Description N/A BDE 200 F 2 W 1.0 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 10 L/min | Connection Type N/A Flange (to DIN 24557) | Connection Size N/A DIN 24557/T 2 | Diameter N/A 5.35 in136 mm | Length N/A 8.86 in225 mm | Core Products |
1306354 | Model Code Description N/A BDE 200 F 2 W 1.0 /-ELF | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 10 L/min | Connection Type N/A Flange (to DIN 24557) | Connection Size N/A DIN 24557/T 2 | Diameter N/A 5.35 in136 mm | Length N/A 8.86 in225 mm | Core Products |
1311300 | Model Code Description N/A BDE 200 F 2 W 1.0 /-ELF-RV0.02 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 10 L/min | Connection Type N/A Flange (to DIN 24557) | Connection Size N/A DIN 24557/T 2 | Diameter N/A 5.35 in136 mm | Length N/A 8.86 in225 mm | Core Products |
1311126 | Model Code Description N/A BDE 200 F 2 W 1.0 /-RV0.003 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 10 L/min | Connection Type N/A Flange (to DIN 24557) | Connection Size N/A DIN 24557/T 2 | Diameter N/A 5.35 in136 mm | Length N/A 8.86 in225 mm | Core Products |
1301740 | Model Code Description N/A BDE 200 F 2 W 1.0 /-RV0.02 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 10 L/min | Connection Type N/A Flange (to DIN 24557) | Connection Size N/A DIN 24557/T 2 | Diameter N/A 5.35 in136 mm | Length N/A 8.86 in225 mm | Core Products |
1310334 | Model Code Description N/A BDE 200 G 2 UBM 1.0 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 10 L/min | Connection Type N/A Thread BSPP | Connection Size N/A 1 in. | Diameter N/A 5.35 in136 mm | Length N/A 8.86 in225 mm | Core Products |