Desiccant Breather for removing moisture from air entering gearboxes, reservoirs, fuel tanks, etc.
Unit of Measure

Specifications

Model Code Description

BDE 1000 G 2 W 2.0 /-RV0.02

Maximum Flow Rate

110 gpm417 L/min
Optimum Air Flow Rate1 35 L/min

Connection Type

Thread BSPP

Connection Size

3/4 in.

Type

Desiccant Breather

Filter Type

BDE

Maximum Drying Capacity for Average Humidity

42 m³

Drying Capacity for High Humidity [Max]

25 m³

Weight

3.0 kg6.61 lb

Size

1000

Material

Silica Gel

Filter Rating

2 µm

Configuration

Arrangement

BUn

EA

Division

ACCESSORIES

Product Group Family

BREATHERS-DESSICANT

Product

BREATHERS

Dimensions

Dimension C

3.50 in89 mm

Diameter

5.35 in136 mm

Length

15.12 in384 mm

Mounting Hole Size

0.18 in4.5 mm

Features

N/A

  • 2-Stage Adsorbent Filling
  • Distribution of Flow by special design of the inner components
  • Star-pleated air filter element (2 μm) reduces/prevents dirt and dust ingress into tank
  • Integrated anti-splash tool to protect the absorbent from oil contamination
  • Replacement cartridges
  • Color Indication: When maximum adsorption is reached, the silica gel turns from purple to orange
  • Optional visual indicator

Benefits

N/A

  • Extending the life cycle of the lube oil
  • Minimize component wear, down time and repairs due to moisture
  • Minimize oil oxidation, additive depletion and freezing due to moisture
  • Minimize corrosion
  • Extended oil filter life

Supplementary Details

N/A Relief valve with 0.30 psi (0.02 bar) pressure setting

  • 1 Air flow rate with the highest drying efficiency.