The desiccant breathers are designed to keep moister and particulate matter out of hydraulic systems by filtering the air entering fuel tanks, reservoirs, gearboxes, etc.… through desiccant gel and a filter element. The gel will change color to indicate when the desiccant is fully absorbed with water.
Unit of Measure

Specifications

Model Code Description

N/A BDE BASE 200/400/1000 N 1.0 /-RV0.02

Connection Type

N/A Thread NPT

Connection Size

N/A 1 in.

Type

N/A Desiccant Breather

Filter Type

N/A BDE

Weight

N/A 0.57 kg1.25 lb

Filter Rating

N/A 2 µm

Configuration

N/A Base

BUn

N/A EA

Supplementary Details

N/A Relief valve with 0.30 psi (0.02 bar) pressure setting