Replacement Cartridge for Desiccant Breather for removing moisture from air entering gearboxes, reservoirs, fuel tanks, etc.
Unit of Measure

Specifications

Model Code Description

N/A BDE 1000 X 2 W 0.0 /-MF

Maximum Flow Rate

N/A 110 gpm417 L/min
Optimum Air Flow Rate1 N/A 35 L/min

Connection Type

N/A Replacement Cartridge

Connection Size

N/A Replacement Cartridge

Clogging Indicator

N/A W

Type

N/A Desiccant Breather

Filter Type

N/A BDE

Maximum Drying Capacity for Average Humidity

N/A 42 m³

Drying Capacity for High Humidity [Max]

N/A 25 m³

Water Retention Capacity

N/A 0.75 L

Size

N/A 1000

Material

N/A Silica Gel

Filter Rating

N/A 2 µm

Configuration

N/A Cartridge

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A BREATHERS-DESSICANT

Product

N/A BREATHERS

Dimensions

Mounting Hole Size

N/A 0.18 in

Supplementary Details

N/A With extra Meltblown Filter layer

  • 1 Air flow rate with the highest drying efficiency.