BF 30 SO902, Oleophobic
Unit of Measure

Specifications

Type

N/A BF 30 Breather

Connection Type

N/A Threaded SAE

Seal Material

N/A Nitrile-Butadiene Rubber (NBR) (BUNA)

Application

N/A Tank Breather

Material

N/A Polyamide (PA6) Synthetic Plastic

Connection Size

N/A SAE-12

Weight

N/A 0.073 kg0.160 lb

Technical Specifications

Operating Temperature [Min]

N/A -30 ºC-22 ºF

Operating Temperature [Max]

N/A 100 ºC212 ºF

Flow

N/A 230 gpm870 L/min

Filter Rating

N/A 3 µm

Operating Pressure [Max]

N/A 0.04 bar0.58 psi

Dimensions

Length

N/A 2.99 in76 mm

Diameter

N/A 3.27 in83 mm

Features

Features

N/A The Hydrophobic breathers reduce the ingress of water droplets into tanks and reservoirs by means of a fiberglass element. Thereby reducing the risk of water entering your hydraulic system. The Oleophobic Breather reduces the release of oil mist from reserviors and tanks by trapping and allowing the oil mist to coalesce and drip back into the tank. This also reduces the build up of debris around the filter on tanks and reservoirs by reducing oil pooling under the breather.