Unit of Measure

Specifications

Model Code Description

N/A FPO 210 F3 K (S11, CGA 580) Houston

Weight

N/A 5.2 lb

Series

N/A FPO

Use With

N/A HYDAC Version 4 Gas Valve (SB, SBO, SK)

Operating Pressure [Min]

N/A 0 bar0 psi

Operating Pressure [Max]

N/A 210 bar3000 psi

Hose Length

N/A 10 ft3 m

Division

N/A ACCUMULATORS

Product Group Family

N/A CHARGING AND GAUGING UNITS

Product

N/A ACCUMULATORS ACCESSORIES