To maintain system performance HYDAC recommends that the gas precharge pressure is checked regularly. The inevitable loss of gas precharge pressure due to permeability will change the system effectiveness (performance) and could cause damage to the bladder, diaphragm, or piston accumulator.
HYDAC charging and gauging units allow hydro-pneumatic accumulators to be precharged with dry nitrogen. For these purposes, a charging and gauging unit is connected to a commercially available nitrogen bottle via a flexible charging hose.
These units also allow maintenance personnel to check the current gas precharge pressure of an accumulator. For critical systems, consider the use of a permanent gauging block which will provide for continuous monitoring. This charging kit is used for oil & gas/offshore type accumulators having the repairable 2 piece gas valve (denoted by "11" in the gas port segment in the accumulator model code.
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Part Number

Model Code Description

Series

Use With

Operating Pressure [Max]

Hose Length

Core Products

N/A FPO 210 (S11) No Hose, No Case N/A FPO N/A HYDAC Version 4 Gas Valve (SB, SBO, SK) N/A 210 bar3000 psi N/A
N/A FPO 210 F3 K (S11, CGA 580) Houston N/A FPO N/A HYDAC Version 4 Gas Valve (SB, SBO, SK) N/A 210 bar3000 psi N/A 10 ft3 m
N/A FPO 210 F3 K (TR-S11, CGA 580) N/A FPO N/A HYDAC Version 4 Gas Valve (SB, SBO, SK) N/A 210 bar3000 psi N/A 10 ft3 m
N/A FPO 414 F3 K TR (S11, CGA 677) N/A FPO N/A HYDAC Version 4 Gas Valve (SB, SBO, SK) N/A 414 bar6000 psi N/A 10 ft3 m
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1