Unit of Measure

Specifications

Model Code Description

N/A FPO 210 (S11) No Hose, No Case

Series

N/A FPO

Use With

N/A HYDAC Version 4 Gas Valve (SB, SBO, SK)

Operating Pressure [Min]

N/A 0 bar0 psi

Operating Pressure [Max]

N/A 210 bar3000 psi

Division

N/A ACCUMULATORS

Product Group Family

N/A CHARGING AND GAUGING UNITS

Product

N/A ACCUMULATORS ACCESSORIES