The HYDAC Permanent Gauging Block allows constant monitoring of gas pressure while a system is in operation. This helps users monitor pressure loss, and determine when charging is needed. They are designed to fit bladder, diaphragm, and piston style accumulators with HYDAC Gas Valve Version 4. Use of these blocks facilitates trouble shooting and simplifies maintenance by eliminating the need to attach a charging and gauging unit to monitor pressure. Charging of the accumulator is accomplished by simply attaching a HYDAC charging kit to the gas valve on top of the Permanent Gauging Block in exactly the same manner as attaching to an accumulator without the Permanent Gauging Block.
Unit of Measure

Specifications

Type

N/A Permanent Gauging Block

Model Code Description

N/A PERM GAUGING BLOCK V4 ASSY W/SAE-6 PORT

Connection Type

N/A UNF

Gas Valve Size

N/A 7/8 in. - 14

Series

N/A Perm Gauging Block

Gas Valve Type

N/A HYDAC Gas Valve Version 4

Use with Accumulator Type

N/A Bottom Repairable (Standard)

Open End Wrench Size

N/A 50 mm

Gauge Pressure [Min]

N/A 0 psi

Gas Valve Version

N/A Version 4 (8VI-ISO 4570) for SBO, SK, & SB

BUn

N/A EA

Division

N/A ACCUMULATORS

Product Group Family

N/A ACCESSORIES-ACCUMULATORS

Product

N/A ACCUMULATORS ACCESSORIES

Special Tools Required

N/A

  • Charging and Gauging Unit
  • Gas Valve Core Tool
  • 50 mm Open End Wrench
  • 32 mm Open End Wrench
  • Torque Wrench(es)