Part Number |
Model Code Description |
Connection Type |
Gas Valve Size |
Gas Valve Type |
Open End Wrench Size |
Core Products |
---|---|---|---|---|---|---|
2096958 | Model Code Description N/A PERM GAUGE BLOCK VER 1 x SAE-4 | Connection Type N/A DIN | Gas Valve Size N/A M28 x 1.5 | Gas Valve Type N/A HYDAC Gas Valve Version 1 | Open End Wrench Size N/A 50 mm | Core Products |
2084353 | Model Code Description N/A PERM GAUGING BLOCK V4 ASSY W/SAE-6 PORT | Connection Type N/A UNF | Gas Valve Size N/A 7/8 in. - 14 | Gas Valve Type N/A HYDAC Gas Valve Version 4 | Open End Wrench Size N/A 50 mm | Core Products |
2071310 | Model Code Description N/A PERM GAUGING BLOCK VER1 1450 | Connection Type N/A DIN | Gas Valve Size N/A M28 x 1.5 | Gas Valve Type N/A HYDAC Gas Valve Version 1 | Open End Wrench Size N/A 50 mm | Core Products |
2560034 | Model Code Description N/A PERM GAUGING BLOCK VER1 2300 | Connection Type N/A DIN | Gas Valve Size N/A M28 x 1.5 | Gas Valve Type N/A HYDAC Gas Valve Version 1 | Open End Wrench Size N/A 50 mm | Core Products |
2070674 | Model Code Description N/A PERM GAUGING BLOCK VER1 3600 | Connection Type N/A DIN | Gas Valve Size N/A M28 x 1.5 | Gas Valve Type N/A HYDAC Gas Valve Version 1 | Open End Wrench Size N/A 50 mm | Core Products |
2089958 | Model Code Description N/A PERM GAUGING BLOCK VER1 5800 | Connection Type N/A DIN | Gas Valve Size N/A M28 x 1.5 | Gas Valve Type N/A HYDAC Gas Valve Version 1 | Open End Wrench Size N/A 50 mm | Core Products |
2093228 | Model Code Description N/A PERM GAUGING BLOCK VER1 850 | Connection Type N/A DIN | Gas Valve Size N/A M28 x 1.5 | Gas Valve Type N/A HYDAC Gas Valve Version 1 | Open End Wrench Size N/A 50 mm | Core Products |
2114822 | Model Code Description N/A PERM GAUGING BLOCK VER1 ASSY | Connection Type N/A DIN | Gas Valve Size N/A M28 x 1.5 | Gas Valve Type N/A HYDAC Gas Valve Version 1 | Open End Wrench Size N/A 50 mm | Core Products |
2054513 | Model Code Description N/A PERM GAUGING BLOCK VER4 850 | Connection Type N/A UNF | Gas Valve Size N/A 7/8 in. - 14 | Gas Valve Type N/A HYDAC Gas Valve Version 4 | Open End Wrench Size N/A 50 mm | Core Products |
2071817 | Model Code Description N/A PERM GAUGING BLOCK VER4 (SAE-8 ONLY) | Connection Type N/A UNF | Gas Valve Size N/A 7/8 in. - 14 | Gas Valve Type N/A HYDAC Gas Valve Version 4 | Open End Wrench Size N/A 50 mm | Core Products |
2054514 | Model Code Description N/A PERM GAUGING BLOCK VER4 1450 | Connection Type N/A UNF | Gas Valve Size N/A 7/8 in. - 14 | Gas Valve Type N/A HYDAC Gas Valve Version 4 | Open End Wrench Size N/A 50 mm | Core Products |
2054515 | Model Code Description N/A PERM GAUGING BLOCK VER4 2300 | Connection Type N/A UNF | Gas Valve Size N/A 7/8 in. - 14 | Gas Valve Type N/A HYDAC Gas Valve Version 4 | Open End Wrench Size N/A 50 mm | Core Products |
2054481 | Model Code Description N/A PERM GAUGING BLOCK VER4 3600 | Connection Type N/A UNF | Gas Valve Size N/A 7/8 in. - 14 | Gas Valve Type N/A HYDAC Gas Valve Version 4 | Open End Wrench Size N/A 50 mm | Core Products |
2054516 | Model Code Description N/A PERM GAUGING BLOCK VER4 5800 | Connection Type N/A UNF | Gas Valve Size N/A 7/8 in. - 14 | Gas Valve Type N/A HYDAC Gas Valve Version 4 | Open End Wrench Size N/A 50 mm | Core Products |
2205549 | Model Code Description N/A PERM GAUGING BLOCK VER4 8700 | Connection Type N/A UNF | Gas Valve Size N/A 7/8 in. - 14 | Gas Valve Type N/A HYDAC Gas Valve Version 4 | Open End Wrench Size N/A 50 mm | Core Products |
366621 | Model Code Description N/A PERM GAUGING BLOCK VER4 ASSY | Connection Type N/A UNF | Gas Valve Size N/A 7/8 in. - 14 | Gas Valve Type N/A HYDAC Gas Valve Version 4 | Open End Wrench Size N/A 50 mm | Core Products |
2054517 | Model Code Description N/A PERM GAUGING BLOCK VER4 TR 850 | Connection Type N/A UNF | Gas Valve Size N/A 7/8 in. - 14 | Gas Valve Type N/A HYDAC Gas Valve Version 4 | Open End Wrench Size N/A 32 mm | Core Products |
2054518 | Model Code Description N/A PERM GAUGING BLOCK VER4 TR 1450 | Connection Type N/A UNF | Gas Valve Size N/A 7/8 in. - 14 | Gas Valve Type N/A HYDAC Gas Valve Version 4 | Open End Wrench Size N/A 32 mm | Core Products |
2054519 | Model Code Description N/A PERM GAUGING BLOCK VER4 TR 2300 | Connection Type N/A UNF | Gas Valve Size N/A 7/8 in. - 14 | Gas Valve Type N/A HYDAC Gas Valve Version 4 | Open End Wrench Size N/A 32 mm | Core Products |
2054494 | Model Code Description N/A PERM GAUGING BLOCK VER4 TR 3600 | Connection Type N/A UNF | Gas Valve Size N/A 7/8 in. - 14 | Gas Valve Type N/A HYDAC Gas Valve Version 4 | Open End Wrench Size N/A 32 mm | Core Products |
2054520 | Model Code Description N/A PERM GAUGING BLOCK VER4 TR 5800 | Connection Type N/A UNF | Gas Valve Size N/A 7/8 in. - 14 | Gas Valve Type N/A HYDAC Gas Valve Version 4 | Open End Wrench Size N/A 32 mm | Core Products |
2103451 | Model Code Description N/A PERM GAUGING BLOCK VER4 TR ASSY | Connection Type N/A UNF | Gas Valve Size N/A 7/8 in. - 14 | Gas Valve Type N/A HYDAC Gas Valve Version 4 | Open End Wrench Size N/A 32 mm | Core Products |
2207494 | Model Code Description N/A PERM GAUGING BLOCK VER4 TRS11 3000 | Connection Type N/A UNF | Gas Valve Size N/A 7/8 in. - 14 | Gas Valve Type N/A HYDAC Gas Valve Version 4 | Open End Wrench Size N/A 32 mm | Core Products |