The HYDAC Permanent Gauging Block allows constant monitoring of gas pressure while a system is in operation. This helps users monitor pressure loss, and determine when charging is needed. Use of these blocks facilitates trouble shooting and simplifies maintenance by eliminating the need to attach a charging and gauging unit to monitor pressure. Charging of the accumulator is accomplished by simply attaching a HYDAC charging kit to the gas valve on top of the Permanent Gauging Block in exactlymore
Unit of Measure

Specifications

Type

Permanent Gauging Block

Model Code Description

PERM GAUGE BLOCK VER 1 x SAE-4

Connection Type

DIN

Gas Valve Size

M28 x 1.5

Series

Perm Gauging Block

Gas Valve Type

HYDAC Gas Valve Version 1

Use with Accumulator Type

Bottom Repairable (Standard)

Open End Wrench Size

50 mm

Gauge Pressure [Min]

0 psi

Gas Valve Version

Version 1 (M28 x 1.5) for SBO and SK

BUn

EA

Special Tools Required

N/A

  • Charging and Gauging Unit
  • Gas Valve Core Tool
  • 50 mm Open End Wrench
  • 32 mm Open End Wrench
  • Torque Wrench(es)

Note

N/A The M8 SHCS gas valves must be removed to allow unrestricted gas flow from the accumulator into the Permanent Gauge Block. Read all instructions thoroughly before beginning any type of service or repair work.