Unit of Measure

Specifications

Type

Solenoid Coil

Model Code Description

Coil 24AG -40-1836

DC Voltage

24 V

Resistance at 20 ºC

30 O

Current

0.8 A

Electrical Connection

DIN to EN 175301-803

Insulation Class

IP65

Used for Poppet Valves

WS08Z-01, WS08Z-01J, WS08Z-30, WS08ZR-01, WS08ZR-01J, WS08ZR-30, WS081Z-01, WS081ZR-01, WS10Z-01, WS10ZR-01, WS12Z-01, WS12ZR-01, WS16Z-01, WS16ZR-01, WS08Y-01, WS08Y-30, WS08YR-01, WS08YR-30, WS081Y-01, WS081YR-01, WS10Y-01, WS10YR-01, WS12Y-01, WS12YR-0

Used for Spool Valves

WK08W-01, WK081W-01, WK08V-01, WK081V-01, WK07L-01, WK08L-01, WK08C-01, WK08D-01, WK08Y-01, WK08X-01, WK08A-01, WK08Z-01, WK08K-01, WK08P-01, WK08R-01, WK08E-01, WK08J-01, WK10E-01, WK10G-01, WK10H-01, WK10J-01, WK10T-01

Connectors (Commonly used)

DIN G - 3000249, Dual Spade S - 3000247, Leadwires L - 3003119, Weather Pack W - 3003088, Deutsch N - 3012599, Amp Jr Timer T - 3008279

Height

40 mm

BUn

EA

Division

HYDRAULIC DIVISION

Product Group Family

COILS-SOLENOIDS

Product

SOLENOID VALVES

Solenoid Coils Ratings

Duty Rating

Continuous from 85% to 115% of nominal voltage

Operating Temperature [Max]

160 ºC320 ºF

Power Rating at Nominal Voltage

18 W

Encapsulation

Polyamide, Black

Magnet Wire

U.L. class H

Magnet Wire Temperature

353 ºF180 ºC

Coil Shell

Steel

Transient Voltage Suppressor Diode for DC coils

Bi-directional

Finish

Zinc Plated

Maximum Clamping Voltage

68 V