1 - 25 of 30 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Power Rating at Nominal Voltage (W)

  • 18
  • 27

DC Voltage (V)

Resistance at 20 ºC (O)

Current (A)

Electrical Connection

Insulation Class

  • IP65
  • IP65/IP67
  • IP65/IP67/IP6K9K

Part Number

Model Code Description

Power Rating at Nominal Voltage

DC Voltage

Electrical Connection

Insulation Class

Core Products

N/A Coil 10DN01-40-1836 N/A 18 W N/A 10 V N/A Deutsch Connector 2-Pole N/A IP65/IP67/IP6K9K
N/A Coil 115AG -40-1836 QS N/A 18 W N/A 115 V N/A DIN to EN 175301-803 N/A IP65
N/A Coil 12DG -40-1836 QS N/A 18 W N/A 12 V N/A DIN to EN 175301-803 N/A IP65
N/A Coil 12DL -40-1836 QS N/A 18 W N/A 12 V N/A 2 Lead Wires 18" Long N/A IP65/IP67
N/A Coil 12DN -40-1836 QS N/A 18 W N/A 12 V N/A Deutsch Connector 2-Pole N/A IP65/IP67/IP6K9K
N/A Coil 12DN01-40-1836 N/A 18 W N/A 12 V N/A Deutsch Connector 2-Pole N/A IP65/IP67/IP6K9K
N/A Coil 12DS -40-1836 N/A 18 W N/A 12 V N/A Dual Spade N/A
N/A Coil 12DW -40-1836 N/A 18 W N/A 12 V N/A Weatherpack - AMP Junior Timer - Axial N/A IP65/IP67
N/A Coil 12DX -40-1836 N/A 18 W N/A 12 V N/A Custom N/A
N/A Coil 12PL-2.2-40-1836 N/A 18 W N/A 12 V N/A 2 Lead Wires 18" Long N/A IP65/IP67
N/A Coil 12PN-2.2-40-1836 N/A 18 W N/A 12 V N/A Deutsch Connector 2-Pole N/A IP65/IP67/IP6K9K
N/A Coil 230AG -40-1836 N/A 18 W N/A 230 V N/A DIN to EN 175301-803 N/A IP65
N/A Coil 24AG -40-1836 N/A 18 W N/A 24 V N/A DIN to EN 175301-803 N/A IP65
N/A Coil 24DG -40-1836 QS N/A 18 W N/A 24 V N/A DIN to EN 175301-803 N/A IP65
N/A COIL 24DL -40-1836 QS N/A 18 W N/A 24 V N/A 2 Lead Wires 18" Long N/A IP65/IP67
N/A Coil 24DN -40-1836 QS N/A 18 W N/A 24 V N/A Deutsch Connector 2-Pole N/A IP65/IP67/IP6K9K
N/A Coil 24DN01-40-1836 N/A 18 W N/A 24 V N/A Deutsch Connector 2-Pole N/A IP65/IP67/IP6K9K
N/A Coil 24DW -40-1836 N/A 18 W N/A 24 V N/A Weatherpack - AMP Junior Timer - Axial N/A IP65/IP67
N/A Coil 24PG-8.8-40-1836 N/A 18 W N/A 24 V N/A DIN to EN 175301-803 N/A IP65
N/A Coil 24PN-8.8-40-1836 N/A 18 W N/A 24 V N/A Deutsch Connector 2-Pole N/A IP65/IP67/IP6K9K
N/A Coil 110AG -50-1836 QS N/A 27 W N/A 110 V N/A DIN to EN 175301-803 N/A IP65
N/A Coil 12DG -50-1836 QS N/A 27 W N/A 12 V N/A DIN to EN 175301-803 N/A IP65
N/A Coil 12DL -50-1836 QS N/A 27 W N/A 12 V N/A 2 Lead Wires 18" Long N/A IP65/IP67
N/A Coil 12DN -50-1836 QS N/A 27 W N/A 12 V N/A Deutsch Connector 2-Pole N/A IP65/IP67/IP6K9K
N/A Coil 12DN01-50-1836 N/A 27 W N/A 12 V N/A Deutsch Connector 2-Pole N/A IP65/IP67/IP6K9K
1 - 25 of 30 | Results Per Page | View | Unit of Measure
1 2