Model Code Description |
N/A AC-M 1 2.5 12V PC S IBP2 |
Category |
N/A Type AC-M DC Fan Cooler |
Type |
N/A Oil Cooler |
Medium |
N/A Mineral Oil to DIN 51524 Part 1 and 2 |
Weight |
N/A 13.2 lb |
Size |
N/A 1 |
Accessories |
N/A Integrated Pressure Bypass Valve |
Material |
N/A Aluminum Heavy-Duty Bar and Plate |
Operating Temperature [Max] |
N/A 130 ºC266 ºF |
Voltage |
N/A 12 V |
Inlet Size |
N/A SAE-16 |
Flow Direction |
N/A Suction |
Inlet Type |
N/A SAE FORB |
Outlet Type |
N/A SAE FORB |
Outlet Size |
N/A SAE-16 |
Pressure Drop [Max] |
N/A 30 psi |
Electrical Connection |
N/A Metripack 280 |
Operating Pressure [Max] |
N/A 232 psi |
Heat Removed |
N/A 4.6 to 5.5 hp |