Part Number |
Model Code Description |
Heat Removed |
Flow [Min] |
Flow [Max] |
Core Products |
---|---|---|---|---|---|
7705363 | Model Code Description N/A AC-M 1 2.5 12V HB S | Heat Removed N/A 3.6 to 4.3 hp | Flow [Min] N/A | Flow [Max] N/A | Core Products |
7705815 | Model Code Description N/A AC-M 1 2.5 12V HB S TS140 | Heat Removed N/A 3.6 to 4.3 hp | Flow [Min] N/A | Flow [Max] N/A | Core Products |
7705816 | Model Code Description N/A AC-M 1 2.5 12V HB S IBP2 | Heat Removed N/A 3.6 to 4.3 hp | Flow [Min] N/A | Flow [Max] N/A | Core Products |
7705819 | Model Code Description N/A AC-M 1 2.5 12V HB S IBP2 TS140 | Heat Removed N/A 3.6 to 4.3 hp | Flow [Min] N/A | Flow [Max] N/A | Core Products |
7705823 | Model Code Description N/A AC-M 1 2.5 12V HB S IBT45-3 | Heat Removed N/A 3.6 to 4.3 hp | Flow [Min] N/A | Flow [Max] N/A | Core Products |
7705827 | Model Code Description N/A AC-M 1 2.5 12V HB S IBT45-3 TS140 | Heat Removed N/A 3.6 to 4.3 hp | Flow [Min] N/A | Flow [Max] N/A | Core Products |
7705375 | Model Code Description N/A AC-M 1 2.5 12V PC S | Heat Removed N/A 4.6 to 5.5 hp | Flow [Min] N/A | Flow [Max] N/A | Core Products |
7705801 | Model Code Description N/A AC-M 1 2.5 12V PC S TS140 | Heat Removed N/A 4.6 to 5.5 hp | Flow [Min] N/A | Flow [Max] N/A | Core Products |
7705802 | Model Code Description N/A AC-M 1 2.5 12V PC S IBP2 | Heat Removed N/A 4.6 to 5.5 hp | Flow [Min] N/A | Flow [Max] N/A | Core Products |
7705805 | Model Code Description N/A AC-M 1 2.5 12V PC S IBP2 TS140 | Heat Removed N/A 4.6 to 5.5 hp | Flow [Min] N/A | Flow [Max] N/A | Core Products |
7705809 | Model Code Description N/A AC-M 1 2.5 12V PC S IBT45-3 | Heat Removed N/A 4.6 to 5.5 hp | Flow [Min] N/A | Flow [Max] N/A | Core Products |
7705813 | Model Code Description N/A AC-M 1 2.5 12V PC S IBT45-3 TS140 | Heat Removed N/A 4.6 to 5.5 hp | Flow [Min] N/A | Flow [Max] N/A | Core Products |
7705925 | Model Code Description N/A AC-M 1 2.5 24V HB S | Heat Removed N/A 3.6 to 4.3 hp | Flow [Min] N/A | Flow [Max] N/A | Core Products |
7705927 | Model Code Description N/A AC-M 1 2.5 24V HB S TS140 | Heat Removed N/A 3.6 to 4.3 hp | Flow [Min] N/A | Flow [Max] N/A | Core Products |
7705928 | Model Code Description N/A AC-M 1 2.5 24V HB S IBP2 | Heat Removed N/A 3.6 to 4.3 hp | Flow [Min] N/A | Flow [Max] N/A | Core Products |
7705931 | Model Code Description N/A AC-M 1 2.5 24V HB S IBP2 TS140 | Heat Removed N/A 3.6 to 4.3 hp | Flow [Min] N/A | Flow [Max] N/A | Core Products |
7705935 | Model Code Description N/A AC-M 1 2.5 24V HB S IBT45-3 | Heat Removed N/A 3.6 to 4.3 hp | Flow [Min] N/A | Flow [Max] N/A | Core Products |
7705939 | Model Code Description N/A AC-M 1 2.5 24V HB S IBT45-3 TS140 | Heat Removed N/A 3.6 to 4.3 hp | Flow [Min] N/A | Flow [Max] N/A | Core Products |
7705912 | Model Code Description N/A AC-M 1 2.5 24V PC S | Heat Removed N/A 4.6 to 5.5 hp | Flow [Min] N/A | Flow [Max] N/A | Core Products |
7705914 | Model Code Description N/A AC-M 1 2.5 24V PC S TS140 | Heat Removed N/A 4.6 to 5.5 hp | Flow [Min] N/A | Flow [Max] N/A | Core Products |
7705915 | Model Code Description N/A AC-M 1 2.5 24V PC S IBP2 | Heat Removed N/A 4.6 to 5.5 hp | Flow [Min] N/A | Flow [Max] N/A | Core Products |
7705918 | Model Code Description N/A AC-M 1 2.5 24V PC S IBP2 TS140 | Heat Removed N/A 4.6 to 5.5 hp | Flow [Min] N/A | Flow [Max] N/A | Core Products |
7705920 | Model Code Description N/A AC-M 1 2.5 24V PC S IBT45-3 | Heat Removed N/A 4.6 to 5.5 hp | Flow [Min] N/A | Flow [Max] N/A | Core Products |
7705924 | Model Code Description N/A AC-M 1 2.5 24V PC S IBT45-3 TS140 | Heat Removed N/A 4.6 to 5.5 hp | Flow [Min] N/A | Flow [Max] N/A | Core Products |
7705364 | Model Code Description N/A AC-M 2 2.5 12V HB S | Heat Removed N/A 9.2 to 12 hp | Flow [Min] N/A | Flow [Max] N/A | Core Products |