Unit of Measure

Specifications

Type

N/A C-Rail

Model Code Description

N/A HRS TS 40X22 ST BL 0.206M

Series

N/A HRS

Clamp Size

N/A 206 mm

Material

N/A Carbon Steel

Finish

N/A Phosphate Coated

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Slot Width

N/A 0.866 in22 mm

Length

N/A 8.11 in206 mm