(555)HYDAC hose and tube clamps. Manufactured to DIN 3015 specifications. Used to secure, absorb shock, dampen vibration and reduce noise in plumbing systems. Offered for up to 2" O.D tube size and recommended for systems with less than 1500 PSI operating pressure and no dynamic loads./en-ca/Asset/Clamps_DIN3015LightDuty.jpg
(312)HYDAC hose and tube clamps componants. Manufactured to DIN 3015 specifications. Used to secure,asorb shock, dampen vibration and reduce noise in plumbing systems.offered for up to 2" O.D tube size and recommended for systems with less than 1500 PSI operating pressure and no dynamic loads./en-ca/Asset/Clamps_DIN3015LightDuty.jpg
(396)HYDAC hose and tube clamps components. Manufactured to DIN 3015 specifications. Used to secure, absorb shock, dampen vibration and reduce noise in plumbing systems. Offered for up to 16" O.D tube size and recommended for systems with less than 1500 PSI operating pressure. Suited for systems with pressure surges and applications with wide temperature fluctuations./en-ca/Asset/Clamps_DIN3015HeavyDuty.jpg
(237)HYDAC hose and tube clamps components. Manufactured to DIN 3015 specifications. Used to secure, absorb shock, dampen vibration and reduce noise in plumbing systems. Offered for up to 1 1/4" O.D pipe size and recommended for systems with less than 1500 PSI operating pressure and no dynamic loads./en-ca/Asset/Clamps_DIN3015Twin.jpg