Unit of Measure

Specifications

Industry Standards/Certifications

N/A DIN 3015

Type

N/A Heavy Duty Insert

Style

N/A Insert

Size

N/A 4

Material

N/A Polypropylene

Series

N/A HRES

Insert Material

N/A Polypropylene

Model Code Description

N/A HRES 4 KP PP

BUn

N/A PR

Operating Temperature [Min]

N/A -30 ºC-22 ºF

Operating Temperature [Max]

N/A 90 ºC194 ºF

Bore Diameter

N/A 65 mm

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS